NXOpen .NET Reference
12.0.0
|
Contains the preferences related to placing/finding/adding parts and generating the Routing bill of materials. More...
Public Types | |
enum | UsePreferredPort { False, True } |
Whether or not use the preferred port when determining placement solutions. More... | |
enum | PreferredPortMethod { Attribute, Name } |
Available methods for determining which port is the preferredport during calculation of placement solutions. More... | |
enum | DetailLevel { Summary, Itemized } |
The detail levels available for the Routing bill of material. More... | |
enum | FabricationNumbering { Sequence, Original } |
The fabrication numbering methods available for the Routing bill of material. More... | |
enum | StockLengthDisplay { Sum, Item } |
The stock length display options available for the Routing bill of material. More... | |
Public Member Functions | |
unsafe void | SetPreferredPortName (string desiredPort) |
Sets the method for determining the preferred port to NXOpen.Preferences.RoutingPart.PreferredPortMethod.Name and sets the desired port name. More... | |
unsafe string | GetPreferredPortName () |
Gets the desired port name for method type NXOpen.Preferences.RoutingPart.PreferredPortMethod.Name More... | |
unsafe void | SetPreferredPortAttribute (string attributeName, string attributeValue) |
Sets the method for determining the preferred port to NXOpen.Preferences.RoutingPart.PreferredPortMethod.Attribute and sets the desired port attribute and it's value. More... | |
unsafe void | GetPreferredPortAttribute (out string attributeName, out string attributeValue) |
Gets the attribute and it's value for determining the preferred port for method type NXOpen.Preferences.RoutingPart.PreferredPortMethod.Attribute More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
NXOpen.Preferences.RoutingPartLibrary | PartLibrary [get] |
The Routing part library. More... | |
unsafe NXOpen.Preferences.RoutingPart.DetailLevel | BomDetailLevelFlag [get, set] |
Returns or sets the detail level for the Routing bill of material. More... | |
unsafe string | BomFormatPart [get, set] |
Returns or sets the name of the template Routing bill of material part file. More... | |
unsafe string | DefaultElbowNode [get, set] |
Returns or sets the node in the part library to use for searching for the default elbow to place during create path. More... | |
unsafe NXOpen.Preferences.RoutingPart.FabricationNumbering | FabricationNumberingFlag [get, set] |
Returns or sets the fabrication numbering for the Routing bill of material. More... | |
unsafe string | InvalidSequenceCharacters [get, set] |
Returns or sets the list of characters that cannot be used when generating sequences of terminals in qualify part. More... | |
unsafe int | Layer [get, set] |
Returns or sets the layer to apply to new components. More... | |
unsafe int | MaximumSolutions [get, set] |
Returns or sets the maximum number of placement solutions to generate when determining placement solutions for a component. More... | |
unsafe NXOpen.Preferences.RoutingPart.PreferredPortMethod | PreferredPortMethodFlag [get] |
Returns the current method for determining the preferred placement port. More... | |
unsafe NXOpen.Preferences.RoutingPart.StockLengthDisplay | StockLengthDisplayFlag [get, set] |
Returns or sets the stock length display for the Routing bill of material. More... | |
unsafe NXOpen.Preferences.RoutingPart.UsePreferredPort | UsePreferredPortFlag [get, set] |
Returns or sets whether or not to use the preffered placement port during calcluation of placement solutions during place part. More... | |
Contains the preferences related to placing/finding/adding parts and generating the Routing bill of materials.
To obtain an instance of this class, refer to NXOpen.Preferences.RoutingApplicationView
Created in NX4.0.0
unsafe void NXOpen.Preferences.RoutingPart.GetPreferredPortAttribute | ( | out string | attributeName, |
out string | attributeValue | ||
) |
Gets the attribute and it's value for determining the preferred port for method type NXOpen.Preferences.RoutingPart.PreferredPortMethod.Attribute
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
attributeName | a null reference (Nothing in Visual Basic) if method is not NXOpen.Preferences.RoutingPart.PreferredPortMethod.Attribute |
attributeValue | a null reference (Nothing in Visual Basic) if method is not NXOpen.Preferences.RoutingPart.PreferredPortMethod.Attribute |
unsafe string NXOpen.Preferences.RoutingPart.GetPreferredPortName | ( | ) |
Gets the desired port name for method type NXOpen.Preferences.RoutingPart.PreferredPortMethod.Name
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
unsafe void NXOpen.Preferences.RoutingPart.SetPreferredPortAttribute | ( | string | attributeName, |
string | attributeValue | ||
) |
Sets the method for determining the preferred port to NXOpen.Preferences.RoutingPart.PreferredPortMethod.Attribute and sets the desired port attribute and it's value.
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
attributeName | Attribute name on port to match. Must not be a null reference (Nothing in Visual Basic) and the length of the string must be less than 50. |
attributeValue | Value of the attribute to match. |
unsafe void NXOpen.Preferences.RoutingPart.SetPreferredPortName | ( | string | desiredPort | ) |
Sets the method for determining the preferred port to NXOpen.Preferences.RoutingPart.PreferredPortMethod.Name and sets the desired port name.
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
desiredPort | Port name to match. Must not be a null reference (Nothing in Visual Basic) and the length of the string must be less than 50. |
|
getset |
Returns or sets the detail level for the Routing bill of material.
Created in NX4.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the name of the template Routing bill of material part file.
Created in NX4.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the node in the part library to use for searching for the default elbow to place during create path.
The part library node must have a type of NXOpen.Preferences.RoutingPartLibrary.NodeType.Table . A a null reference (Nothing in Visual Basic) node indicates no default elbow part table.
Created in NX4.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the fabrication numbering for the Routing bill of material.
Created in NX4.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the list of characters that cannot be used when generating sequences of terminals in qualify part.
Created in NX4.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the layer to apply to new components.
Created in NX4.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the maximum number of placement solutions to generate when determining placement solutions for a component.
Created in NX4.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
get |
The Routing part library.
Created in NX3.0.0
|
get |
Returns the current method for determining the preferred placement port.
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
|
getset |
Returns or sets the stock length display for the Routing bill of material.
Created in NX4.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
get |
Returns the tag of this object.
|
getset |
Returns or sets whether or not to use the preffered placement port during calcluation of placement solutions during place part.
Created in NX4.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")