NXOpen .NET Reference
12.0.0
|
The RoutingMechanical object stores a set of route mechanical preferences. More...
Public Types | |
enum | LineColorType { Unknown = -1, Name, Index, Rgb, Hex, Max } |
Describes the Line color string definition types. More... | |
Public Member Functions | |
unsafe bool | GetIsInitialized () |
Returns the information of whether the mechanical preferences section exists in the application view file. More... | |
unsafe string[] | GetRunTypeNames () |
Returns the names of run type displays More... | |
unsafe int[] | GetLineFontIndices () |
Returns the line font indices: line font to apply to segments in the run (currently 1-7 supported), 0 indicates unknown line font More... | |
unsafe string[] | GetLineFonts () |
Returns the names of line font to apply to segments, only used if line_font_index is 0 More... | |
unsafe int[] | GetLineWidths () |
Returns the thicknesses of segments (currently 0-2 supported) More... | |
unsafe NXOpen.Preferences.RoutingMechanical.LineColorType[] | GetLineColorTypes () |
Returns types of string in line_color field. More... | |
unsafe string[] | GetLineColors () |
Returns the name, index or rgb strings (hex or , separated) of line color More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
The RoutingMechanical object stores a set of route mechanical preferences.
To obtain an instance of this class, refer to NXOpen.Preferences.RoutingApplicationView
Created in NX4.0.0
unsafe bool NXOpen.Preferences.RoutingMechanical.GetIsInitialized | ( | ) |
Returns the information of whether the mechanical preferences section exists in the application view file.
Created in NX4.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
unsafe string [] NXOpen.Preferences.RoutingMechanical.GetLineColors | ( | ) |
Returns the name, index or rgb strings (hex or , separated) of line color
Created in NX4.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
unsafe NXOpen.Preferences.RoutingMechanical.LineColorType [] NXOpen.Preferences.RoutingMechanical.GetLineColorTypes | ( | ) |
Returns types of string in line_color field.
Valid values are specified by the NXOpen.Preferences.RoutingMechanical.LineColorType .
Created in NX4.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
unsafe int [] NXOpen.Preferences.RoutingMechanical.GetLineFontIndices | ( | ) |
Returns the line font indices: line font to apply to segments in the run (currently 1-7 supported), 0 indicates unknown line font
Created in NX4.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
unsafe string [] NXOpen.Preferences.RoutingMechanical.GetLineFonts | ( | ) |
Returns the names of line font to apply to segments, only used if line_font_index is 0
Created in NX4.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
unsafe int [] NXOpen.Preferences.RoutingMechanical.GetLineWidths | ( | ) |
Returns the thicknesses of segments (currently 0-2 supported)
Created in NX4.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
unsafe string [] NXOpen.Preferences.RoutingMechanical.GetRunTypeNames | ( | ) |
Returns the names of run type displays
Created in NX4.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
get |
Returns the tag of this object.