NXOpen .NET Reference
12.0.0
|
Represents the set of visualization preferences of entire Working Part coming under Names/borders Tab More...
Public Types | |
enum | NameDisplay { Off, ViewOfDefinition, WorkView, AllViews } |
Describes the available options for object name display selection More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
unsafe double | CharacterSize [get, set] |
Returns or sets the character size. More... | |
unsafe NXOpen.Preferences.PartVisualizationNamesBorders.NameDisplay | ObjectNameDisplay [get, set] |
Returns or sets the object name display More... | |
unsafe bool | ShowModelViewBorders [get, set] |
Returns or sets the show model view border flag. More... | |
unsafe bool | ShowModelViewNames [get, set] |
Returns or sets the show model view names flag. More... | |
Represents the set of visualization preferences of entire Working Part coming under Names/borders Tab
To obtain an instance of this class, refer to NXOpen.Preferences.PartPreferences
Created in NX3.0.0
Describes the available options for object name display selection
|
getset |
Returns or sets the character size.
Allows to define the size of the text in the object names
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the object name display
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the show model view border flag.
allows to turn on and off the display of view borders.
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the show model view names flag.
Allows to turn on and off the display of view names.
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the tag of this object.