NXOpen .NET Reference
12.0.0
|
Represents visualization preferences for emphasis that are applicable to the entire part. More...
Classes | |
struct | _WireframeBlendOptions |
Specifies options that control the color-blending effect used to de-emphasize wireframe geometry. | |
struct | LayersOptions |
Specifies options that control the appearance of de-emphasized shaded geometry when the See-Thru style is set to Layers. More... | |
struct | OriginalColorShellOptions |
Specifies options that control the appearance of de-emphasized shaded geometry when the See-Thru style is set to Original Color Shell. More... | |
struct | ShellOptions |
Specifies options that control the appearance of de-emphasized shaded geometry when the See-Thru style is set to Shell. More... | |
struct | WireframeBlendOptions |
Specifies options that control the color-blending effect used to de-emphasize wireframe geometry. More... | |
Public Types | |
enum | SeeThruStyleType { Shell, OriginalColorShell, Layers } |
Determines how translucency and color are used to de-emphasize shaded geometry. More... | |
enum | EdgesType { Off, Normal } |
Determines whether or not edges are displayed for de-emphasized shaded geometry. More... | |
Public Member Functions | |
unsafe NXOpen.Preferences.PartVisualizationEmphasis.WireframeBlendOptions | GetWireframeBlendOptions () |
Returns options that control the color-blending effect used to de-emphasize wireframe geometry. More... | |
unsafe void | SetWireframeBlendOptions (NXOpen.Preferences.PartVisualizationEmphasis.WireframeBlendOptions wireframeBlendOptions) |
Modifies options that control the color-blending effect used to de-emphasize wireframe geometry. More... | |
unsafe NXOpen.Preferences.PartVisualizationEmphasis.ShellOptions | GetShellOptions () |
Returns options that control the appearance of de-emphasized shaded geometry when the See-Thru style is set to Shell. More... | |
unsafe void | SetShellOptions (NXOpen.Preferences.PartVisualizationEmphasis.ShellOptions shellOptions) |
Modifies options that control the appearance of de-emphasized shaded geometry when the See-Thru style is set to Shell. More... | |
unsafe NXOpen.Preferences.PartVisualizationEmphasis.OriginalColorShellOptions | GetOriginalColorShellOptions () |
Returns options that control the appearance of de-emphasized shaded geometry when the See-Thru style is set to Original Color Shell. More... | |
unsafe void | SetOriginalColorShellOptions (NXOpen.Preferences.PartVisualizationEmphasis.OriginalColorShellOptions originalColorShellOptions) |
Modifies options that control the appearance of de-emphasized shaded geometry when the See-Thru style is set to Original Color Shell. More... | |
unsafe NXOpen.Preferences.PartVisualizationEmphasis.LayersOptions | GetLayersOptions () |
Returns options that control the appearance of de-emphasized shaded geometry when the See-Thru style is set to Layers. More... | |
unsafe void | SetLayersOptions (NXOpen.Preferences.PartVisualizationEmphasis.LayersOptions layersOptions) |
Modifies options that control the appearance of de-emphasized shaded geometry when the See-Thru style is set to Layers. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
unsafe NXOpen.Preferences.PartVisualizationEmphasis.SeeThruStyleType | SeeThruStyle [get, set] |
Returns or sets the See-Thru style that determines how translucency and color are used to de-emphasize shaded geometry. More... | |
Represents visualization preferences for emphasis that are applicable to the entire part.
To obtain an instance of this class, refer to NXOpen.Preferences.PartPreferences
Created in NX8.5.0
Determines how translucency and color are used to de-emphasize shaded geometry.
unsafe NXOpen.Preferences.PartVisualizationEmphasis.LayersOptions NXOpen.Preferences.PartVisualizationEmphasis.GetLayersOptions | ( | ) |
Returns options that control the appearance of de-emphasized shaded geometry when the See-Thru style is set to Layers.
Created in NX8.5.0
License requirements: None.
unsafe NXOpen.Preferences.PartVisualizationEmphasis.OriginalColorShellOptions NXOpen.Preferences.PartVisualizationEmphasis.GetOriginalColorShellOptions | ( | ) |
Returns options that control the appearance of de-emphasized shaded geometry when the See-Thru style is set to Original Color Shell.
Created in NX8.5.0
License requirements: None.
unsafe NXOpen.Preferences.PartVisualizationEmphasis.ShellOptions NXOpen.Preferences.PartVisualizationEmphasis.GetShellOptions | ( | ) |
Returns options that control the appearance of de-emphasized shaded geometry when the See-Thru style is set to Shell.
Created in NX8.5.0
License requirements: None.
unsafe NXOpen.Preferences.PartVisualizationEmphasis.WireframeBlendOptions NXOpen.Preferences.PartVisualizationEmphasis.GetWireframeBlendOptions | ( | ) |
Returns options that control the color-blending effect used to de-emphasize wireframe geometry.
Created in NX8.5.0
License requirements: None.
unsafe void NXOpen.Preferences.PartVisualizationEmphasis.SetLayersOptions | ( | NXOpen.Preferences.PartVisualizationEmphasis.LayersOptions | layersOptions | ) |
Modifies options that control the appearance of de-emphasized shaded geometry when the See-Thru style is set to Layers.
Created in NX8.5.0
License requirements: None.
layersOptions | options that control the appearance of de-emphasized shaded geometry when the See-Thru style is set to Layers. |
unsafe void NXOpen.Preferences.PartVisualizationEmphasis.SetOriginalColorShellOptions | ( | NXOpen.Preferences.PartVisualizationEmphasis.OriginalColorShellOptions | originalColorShellOptions | ) |
Modifies options that control the appearance of de-emphasized shaded geometry when the See-Thru style is set to Original Color Shell.
Created in NX8.5.0
License requirements: None.
originalColorShellOptions | options that control the appearance of de-emphasized shaded geometry when the See-Thru style is set to Original Color Shell. |
unsafe void NXOpen.Preferences.PartVisualizationEmphasis.SetShellOptions | ( | NXOpen.Preferences.PartVisualizationEmphasis.ShellOptions | shellOptions | ) |
Modifies options that control the appearance of de-emphasized shaded geometry when the See-Thru style is set to Shell.
Created in NX8.5.0
License requirements: None.
shellOptions | options that control the appearance of de-emphasized shaded geometry when the See-Thru style is set to Shell. |
unsafe void NXOpen.Preferences.PartVisualizationEmphasis.SetWireframeBlendOptions | ( | NXOpen.Preferences.PartVisualizationEmphasis.WireframeBlendOptions | wireframeBlendOptions | ) |
Modifies options that control the color-blending effect used to de-emphasize wireframe geometry.
Created in NX8.5.0
License requirements: None.
wireframeBlendOptions | options that control the color-blending effect used to de-emphasize wireframe geometry. |
|
getset |
Returns or sets the See-Thru style that determines how translucency and color are used to de-emphasize shaded geometry.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the tag of this object.