NXOpen .NET Reference
12.0.0
|
Represents the set of visualization preferences under color setting tab applicable to part More...
Public Types | |
enum | RandomColorDisplayFor { Faces, Bodies } |
Describes whether the random color display is applicable for faces or bodies More... | |
Public Member Functions | |
unsafe void | ShuffleRandomColor () |
Allows user to shuffle the Random color More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
unsafe int | AttentionColor [get, set] |
Returns or sets the color that an HD3D objects associated objects are highlighted with when the HD3D object is selected. More... | |
unsafe NXOpen.NXColor | HandleActiveColor [get, set] |
Returns or sets the color of active handles. More... | |
unsafe NXOpen.NXColor | HandleColor [get, set] |
Returns or sets the color of handles. More... | |
unsafe NXOpen.NXColor | HandleOrientxpressColor [get, set] |
Returns or sets the color of the OrientXpress handle. More... | |
unsafe NXOpen.NXColor | HandlePreselectionColor [get, set] |
Returns or sets the preselection color of handles. More... | |
unsafe NXOpen.NXColor | HandleSelectionColor [get, set] |
Returns or sets the selection color of handles. More... | |
unsafe int | HiddenGeometryColor [get, set] |
Returns or sets the color of hidden geometry. More... | |
unsafe int | MonochromeBackgroundColor [get, set] |
Returns or sets the monochrome background color More... | |
unsafe bool | MonochromeDisplay [get, set] |
Returns or sets the monochrome display flag. More... | |
unsafe int | MonochromeForegroundColor [get, set] |
Returns or sets the monochrome foreground color. More... | |
unsafe int | MonochromePreselectionColor [get, set] |
Returns or sets the monochrome color for preselected objects More... | |
unsafe int | MonochromeSelectionColor [get, set] |
Returns or sets the monochrome selection_color. More... | |
unsafe int | PreselectionColor [get, set] |
Returns or sets the preselection color. More... | |
unsafe NXOpen.Preferences.PartVisualizationColorSetting.RandomColorDisplayFor | RandomColorDisplay [get, set] |
Returns or sets the random color display selection. More... | |
unsafe bool | RandomColorDisplayOption [get, set] |
Returns or sets the random color display flag. More... | |
unsafe int | SelectionColor [get, set] |
Returns or sets the selection color. More... | |
unsafe bool | ShowWidths [get, set] |
Returns or sets the show widths flag. More... | |
Represents the set of visualization preferences under color setting tab applicable to part
To obtain an instance of this class, refer to NXOpen.Preferences.PartPreferences
Created in NX3.0.0
unsafe void NXOpen.Preferences.PartVisualizationColorSetting.ShuffleRandomColor | ( | ) |
Allows user to shuffle the Random color
Created in NX3.0.0
License requirements: None.
|
getset |
Returns or sets the color that an HD3D objects associated objects are highlighted with when the HD3D object is selected.
The color must be in the range of 1 to 216 inclusive.
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the color of active handles.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the color of handles.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the color of the OrientXpress handle.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the preselection color of handles.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the selection color of handles.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the color of hidden geometry.
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the monochrome background color
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the monochrome display flag.
If true it turns on the monochrome display options. Monochrome display also applies to Expanded drawing views.
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the monochrome foreground color.
Monochrome color for all displayable objects, view borders, and view names.
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the monochrome color for preselected objects
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the monochrome selection_color.
Displays all selected/highlighted objects, temporary display objects (such as coneheads, temporary text), and drawing borders in this color.
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the preselection color.
Represents color of selectable objects for the current operation.
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the random color display selection.
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the random color display flag.
If true it provides a temporary display of unique colors per solid object.
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the selection color.
Represents color of selected objects, the grid, view names and borders, and temporary points and conehead vectors.
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the show widths flag.
If true, the object width attribute determines the displayed width of lines or curves used to represent an object.
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the tag of this object.