NXOpen .NET Reference
12.0.0
|
Represents the NX Sheetmetal preferences applicable to part More...
Public Member Functions | |
unsafe NXOpen.Expression | GetJoggleStationaryRadius () |
RETURNS the joggle stationary radius expression More... | |
unsafe void | SetJoggleStationaryRadius (bool updateModel, string stationaryRadius) |
THE joggle stationary radius value string More... | |
unsafe NXOpen.Expression | GetJoggleOffsetRadius () |
RETURNS the joggle offset radius expression More... | |
unsafe void | SetJoggleOffsetRadius (bool updateModel, string offsetRadius) |
The joggle offset radius value More... | |
unsafe NXOpen.Expression | GetJoggleDepthThreshold () |
RETURNS the joggle depth threshold expression More... | |
unsafe void | SetJoggleDepthThreshold (bool updateModel, string depthThreshold) |
THE joggle depth threshold value More... | |
unsafe NXOpen.Expression | GetJoggleDistanceThreshold () |
RETURNS the joggle distance threshold expression More... | |
unsafe void | SetJoggleDistanceThreshold (bool updateModel, string distanceThreshold) |
THE joggle distance threshold value More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents the NX Sheetmetal preferences applicable to part
Preferences are in control of the part. They can not be created but can only be changed.
Created in NX4.0.0
unsafe NXOpen.Expression NXOpen.Preferences.PartAeroSheetmetal.GetJoggleDepthThreshold | ( | ) |
RETURNS the joggle depth threshold expression
Created in NX4.0.0
License requirements: aero_sheet_metal ("Aerospace Sheet Metal") OR adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
unsafe NXOpen.Expression NXOpen.Preferences.PartAeroSheetmetal.GetJoggleDistanceThreshold | ( | ) |
RETURNS the joggle distance threshold expression
Created in NX4.0.0
License requirements: aero_sheet_metal ("Aerospace Sheet Metal") OR adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
unsafe NXOpen.Expression NXOpen.Preferences.PartAeroSheetmetal.GetJoggleOffsetRadius | ( | ) |
RETURNS the joggle offset radius expression
Created in NX4.0.0
License requirements: aero_sheet_metal ("Aerospace Sheet Metal") OR adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
unsafe NXOpen.Expression NXOpen.Preferences.PartAeroSheetmetal.GetJoggleStationaryRadius | ( | ) |
RETURNS the joggle stationary radius expression
Created in NX4.0.0
License requirements: aero_sheet_metal ("Aerospace Sheet Metal") OR adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
unsafe void NXOpen.Preferences.PartAeroSheetmetal.SetJoggleDepthThreshold | ( | bool | updateModel, |
string | depthThreshold | ||
) |
THE joggle depth threshold value
Created in NX4.0.0
License requirements: aero_sheet_metal ("Aerospace Sheet Metal") OR adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
updateModel | Specifies whether the solid model be recomputed immediately |
depthThreshold | default joggle depth threshold value |
unsafe void NXOpen.Preferences.PartAeroSheetmetal.SetJoggleDistanceThreshold | ( | bool | updateModel, |
string | distanceThreshold | ||
) |
THE joggle distance threshold value
Created in NX4.0.0
License requirements: aero_sheet_metal ("Aerospace Sheet Metal") OR adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
updateModel | Specifies whether the solid model be recomputed immediately |
distanceThreshold | default joggle depth threshold value |
unsafe void NXOpen.Preferences.PartAeroSheetmetal.SetJoggleOffsetRadius | ( | bool | updateModel, |
string | offsetRadius | ||
) |
The joggle offset radius value
Created in NX4.0.0
License requirements: aero_sheet_metal ("Aerospace Sheet Metal") OR adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
updateModel | Specifies whether the solid model be recomputed immediately |
offsetRadius | default joggle offset radius value |
unsafe void NXOpen.Preferences.PartAeroSheetmetal.SetJoggleStationaryRadius | ( | bool | updateModel, |
string | stationaryRadius | ||
) |
THE joggle stationary radius value string
Created in NX4.0.0
License requirements: aero_sheet_metal ("Aerospace Sheet Metal") OR adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
updateModel | Specifies whether the solid model be recomputed immediately |
stationaryRadius | default joggle stationary radius value |
|
get |
Returns the tag of this object.