NXOpen .NET Reference
12.0.0
|
Captures the UI based calls required for Object Preferences More...
Public Types | |
enum | Translucency { Disabled, Enabled, TemporarilyEnabled } |
Describes whether the translucency is enabled or disabled More... | |
Public Member Functions | |
unsafe void | ResetSessionTranslucency (bool option, out NXOpen.Preferences.ObjectPreferences.Translucency sessionTranslucency) |
Resets the session translucency More... | |
unsafe void | SetSessionTranslucency (NXOpen.Preferences.ObjectPreferences.Translucency option, out NXOpen.Preferences.ObjectPreferences.Translucency sessionTranslucency) |
Sets the session translucency More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Captures the UI based calls required for Object Preferences
To obtain an instance of this class, refer to NXOpen.UI
Created in NX3.0.0
unsafe void NXOpen.Preferences.ObjectPreferences.ResetSessionTranslucency | ( | bool | option, |
out NXOpen.Preferences.ObjectPreferences.Translucency | sessionTranslucency | ||
) |
Resets the session translucency
Created in NX3.0.0
License requirements: None.
option | User can set TRUE or FALSE |
sessionTranslucency | Return Value |
unsafe void NXOpen.Preferences.ObjectPreferences.SetSessionTranslucency | ( | NXOpen.Preferences.ObjectPreferences.Translucency | option, |
out NXOpen.Preferences.ObjectPreferences.Translucency | sessionTranslucency | ||
) |
Sets the session translucency
Created in NX3.0.0
License requirements: None.
option | |
sessionTranslucency | Return Value |
|
get |
Returns the tag of this object.