NXOpen .NET Reference
12.0.0
|
Represents the selection criteria of a part family instance More...
Public Member Functions | |
unsafe void | GetCriteriaStrings (out string[] criteriaStringArray) |
Obtains the criteria strings associated with this selection criteria. More... | |
unsafe void | SetPartFamilyInstanceSelectionCriteria (NXOpen.PartFamily.FamilyAttribute[] attributes, string[] criteriaStringArray) |
Sets criteria on NXOpen.PartFamily.InstanceSelectionCriteria . More... | |
unsafe void | SetPartFamilyInstanceSelectionCriteria (string memberName) |
Sets criteria on NXOpen.PartFamily.InstanceSelectionCriteria . More... | |
unsafe bool | IsValidPartFamilyInstanceSelectionCriteria () |
Returns true if the selection criteria evaluates to a valid part family instance, false otherwise. More... | |
Properties | |
unsafe NXOpen.PartFamily.Template | Family [get] |
Returns the NXOpen.PartFamily.Template that corresponds to this criteria object More... | |
unsafe NXOpen.PartFamily.Instance | Instance [get] |
Returns the NXOpen.PartFamily.Instance of criteria. More... | |
Represents the selection criteria of a part family instance
Use NXOpen.Assemblies.Component.CreateEmptyPartFamilyInstanceSelectionCriteria to get an instance of this class.
Created in NX9.0.0
unsafe void NXOpen.PartFamily.InstanceSelectionCriteria.GetCriteriaStrings | ( | out string[] | criteriaStringArray | ) |
Obtains the criteria strings associated with this selection criteria.
Output "criteriaStringArray" would be an array of TEXT_pc_t with each element of the form for e.g. "p7 > 100", where "p7" is the attribute, "100" the value and ">" the expression connecting both
Created in NX9.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
criteriaStringArray |
unsafe bool NXOpen.PartFamily.InstanceSelectionCriteria.IsValidPartFamilyInstanceSelectionCriteria | ( | ) |
Returns true if the selection criteria evaluates to a valid part family instance, false otherwise.
Created in NX9.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
unsafe void NXOpen.PartFamily.InstanceSelectionCriteria.SetPartFamilyInstanceSelectionCriteria | ( | NXOpen.PartFamily.FamilyAttribute[] | attributes, |
string[] | criteriaStringArray | ||
) |
Sets criteria on NXOpen.PartFamily.InstanceSelectionCriteria .
This criteria can be used while adding a part family member to assembly. Number of elements in "attributes" and "criteriaStringArray" should always match the "attributeCount". "criteriaStringArray" has to be an array of TEXT_pc_t with each element of the form for e.g. "p7 >= 100", where "p7" is the attribute, "100" the value and ">=" the expression connecting both
Created in NX9.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
attributes | |
criteriaStringArray |
unsafe void NXOpen.PartFamily.InstanceSelectionCriteria.SetPartFamilyInstanceSelectionCriteria | ( | string | memberName | ) |
Sets criteria on NXOpen.PartFamily.InstanceSelectionCriteria .
This routine can be used when user wants to add a part family member to assembly directly using the "memberName" instead of using attribute criteria. This "memberName" will be ignored in case the InstenaceSelectionCriteria already has any valid attribute criteria or if the user adds a valid attribute criteria later on. User could obtain valid "memberName" using NXOpen.PartFamily.Template.GetMembers .
Created in NX9.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
memberName |
|
get |
Returns the NXOpen.PartFamily.Template that corresponds to this criteria object
Created in NX9.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the NXOpen.PartFamily.Instance of criteria.
Created in NX9.0.0
License requirements: solid_modeling ("SOLIDS MODELING")