NXOpen .NET Reference
12.0.0
|
This class repesents a part family table record (or instance definition on the template) and is created/deleted by PartFamily.TemplateManager . More...
Public Member Functions | |
unsafe void | SetValueOfAttribute (NXOpen.PartFamily.FamilyAttribute partFamAttr, string value) |
Set the value for passed atribute with the value More... | |
unsafe string | GetValueOfAttribute (NXOpen.PartFamily.FamilyAttribute partFamAttr) |
Get the value for passed atribute More... | |
Protected Member Functions | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
This class repesents a part family table record (or instance definition on the template) and is created/deleted by PartFamily.TemplateManager .
Use PartFamily.TemplateManager.AddInstanceDefinition to create a new instance defintion.
Created in NX9.0.0
|
protected |
Free resources associated with the instance.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector
Created in NX9.0.0
License requirements: None.
unsafe string NXOpen.PartFamily.InstanceDefinition.GetValueOfAttribute | ( | NXOpen.PartFamily.FamilyAttribute | partFamAttr | ) |
Get the value for passed atribute
Created in NX9.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
partFamAttr |
unsafe void NXOpen.PartFamily.InstanceDefinition.SetValueOfAttribute | ( | NXOpen.PartFamily.FamilyAttribute | partFamAttr, |
string | value | ||
) |
Set the value for passed atribute with the value
Created in NX9.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
partFamAttr | |
value |