NXOpen .NET Reference
12.0.0
|
A manager to deal with all objects. More...
Public Member Functions | |
unsafe NXOpen.PLAS.RunBuilder | CreateRunBuilder (NXOpen.PLAS.Run run) |
Creates a PLAS.RunBuilder . More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
unsafe NXOpen.PLAS.Run | ActiveRun [get, set] |
Returns or sets the active run More... | |
A manager to deal with all objects.
To obtain an instance of this class, refer to NXOpen.Part
Created in NX11.0.1
unsafe NXOpen.PLAS.RunBuilder NXOpen.PLAS.PlasManager.CreateRunBuilder | ( | NXOpen.PLAS.Run | run | ) |
Creates a PLAS.RunBuilder .
Created in NX11.0.1
License requirements: None.
run | PLAS.Run to be edited, if a null reference (Nothing in Visual Basic) then create a new one |
|
getset |
Returns or sets the active run
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the tag of this object.