NXOpen .NET Reference
12.0.0
|
Values for the settings that affect the current Teamcenter session. More...
Public Member Functions | |
unsafe string[] | GetGroups () |
Gets the names of the Teamcenter groups to which the user belongs. More... | |
unsafe string[] | GetRoles () |
Gets the names of the Teamcenter roles in which the user may act, given the current group returned by PDM.SessionSettings.Group . More... | |
unsafe string[] | GetVolumes () |
Gets the names of the Teamcenter volumes which the user may use, given the current group returned by PDM.SessionSettings.Group . More... | |
unsafe string[] | GetLocalVolumes () |
Gets the names of the Teamcenter local volumes which the user may use, given the current group returned by PDM.SessionSettings.Group . More... | |
unsafe string[] | GetLocationCodes () |
Gets the names of the Teamcenter location codes which the user may use, given the current group returned by PDM.SessionSettings.Group . More... | |
unsafe string[] | GetProjects () |
Gets the names of the Teamcenter projects to which the user belongs also the first entry of the returned projects list is always empty. More... | |
unsafe void | Apply () |
Applies any changes to the settings More... | |
unsafe void | DumpValidationInfo (string logFileName) |
Dump the validation info . More... | |
Protected Member Functions | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Properties | |
unsafe bool | AdministrationBypass [get, set] |
Returns or sets a flag controlling the Teamcenter administrator's bypass option. More... | |
unsafe bool | AdministrationLogging [get, set] |
Returns or sets a flag controlling Teamcenter administration logging. More... | |
unsafe bool | ApplicationLogging [get, set] |
Returns or sets a flag controlling Teamcenter application logging More... | |
unsafe string | Group [get, set] |
Returns or sets the Teamcenter group in which the user acts. More... | |
unsafe bool | IsAdministrator [get] |
Returns a flag indicating if the user has Teamcenter administator privileges. More... | |
unsafe bool | Journaling [get, set] |
Returns or sets a flag controlling Teamcenter journaling More... | |
unsafe string | LocalVolume [get, set] |
Returns or sets the Teamcenter local volume. More... | |
unsafe string | LocationCode [get, set] |
Returns or sets the Teamcenter location code. More... | |
unsafe string | Project [get, set] |
Returns or sets the Teamcenter project in which the user acts. More... | |
unsafe string | Role [get, set] |
Returns or sets the Teamcenter role in which the user acts. More... | |
unsafe bool | SecurityLogging [get, set] |
Returns or sets a flag controlling Teamcenter security logging. More... | |
unsafe string | Volume [get, set] |
Returns or sets the Teamcenter role in which the user acts. More... | |
Values for the settings that affect the current Teamcenter session.
Any changes will only take effect when PDM.SessionSettings.Apply is callsed.
Created in NX4.0.0
unsafe void NXOpen.PDM.SessionSettings.Apply | ( | ) |
Applies any changes to the settings
Created in NX4.0.0
License requirements: None.
unsafe void NXOpen.PDM.SessionSettings.DumpValidationInfo | ( | string | logFileName | ) |
Dump the validation info .
This API can be used to expose the current state from the UGMGR session, typically the information about the session,assembly,components,their states etc.
Created in NX6.0.0
License requirements: None.
logFileName | log file name |
|
protected |
Free resources associated with the instance.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX4.0.0
License requirements: None.
unsafe string [] NXOpen.PDM.SessionSettings.GetGroups | ( | ) |
Gets the names of the Teamcenter groups to which the user belongs.
Created in NX4.0.0
License requirements: None.
unsafe string [] NXOpen.PDM.SessionSettings.GetLocalVolumes | ( | ) |
Gets the names of the Teamcenter local volumes which the user may use, given the current group returned by PDM.SessionSettings.Group .
Created in NX12.0.0
License requirements: None.
unsafe string [] NXOpen.PDM.SessionSettings.GetLocationCodes | ( | ) |
Gets the names of the Teamcenter location codes which the user may use, given the current group returned by PDM.SessionSettings.Group .
Created in NX12.0.0
License requirements: None.
unsafe string [] NXOpen.PDM.SessionSettings.GetProjects | ( | ) |
Gets the names of the Teamcenter projects to which the user belongs also the first entry of the returned projects list is always empty.
Created in NX8.5.0
License requirements: None.
unsafe string [] NXOpen.PDM.SessionSettings.GetRoles | ( | ) |
Gets the names of the Teamcenter roles in which the user may act, given the current group returned by PDM.SessionSettings.Group .
Created in NX4.0.0
License requirements: None.
unsafe string [] NXOpen.PDM.SessionSettings.GetVolumes | ( | ) |
Gets the names of the Teamcenter volumes which the user may use, given the current group returned by PDM.SessionSettings.Group .
Created in NX4.0.0
License requirements: None.
|
getset |
Returns or sets a flag controlling the Teamcenter administrator's bypass option.
Only available to administrators.
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets a flag controlling Teamcenter administration logging.
Only available to administrators.
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets a flag controlling Teamcenter application logging
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Teamcenter group in which the user acts.
Should be one of those given by PDM.SessionSettings.GetGroups
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns a flag indicating if the user has Teamcenter administator privileges.
Some settings can are only available to administrators, and will raise errors if non-administrators try to access them.
Created in NX4.0.0
License requirements: None.
|
getset |
Returns or sets a flag controlling Teamcenter journaling
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Teamcenter local volume.
Should be one of those given by PDM.SessionSettings.GetLocalVolumes
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Teamcenter location code.
Should be one of those given by PDM.SessionSettings.GetLocationCodes
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Teamcenter project in which the user acts.
Should be one of those given by PDM.SessionSettings.GetProjects
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Teamcenter role in which the user acts.
Should be one of those given by PDM.SessionSettings.GetRoles
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets a flag controlling Teamcenter security logging.
Only available to administrators.
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Teamcenter role in which the user acts.
Should be one of those given by PDM.SessionSettings.GetVolumes
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.