NXOpen .NET Reference
12.0.0
|
Collection of PDM utility methods More...
Public Member Functions | |
unsafe NXOpen.PDM.TracelinkQuery | NewTracelinkQuery () |
Returns a Tracelink query object More... | |
unsafe void | CreateTraceLinks (string[] requirementItemNumbers, string[] requirementRevisions, string[] parts) |
Creates Trace Links from NXOpen.Validate.Requirement s to NXOpen.Part s For the input requirement_item_numbers: In case of Default Domain: it is Teamcenter item ID. More... | |
unsafe void | RemoveTraceLinks (string[] requirementItemNumbers, string[] requirementRevisions, string[] parts) |
Removes Trace Links between NXOpen.Validate.Requirement s and NXOpen.Part s For the input requirement_item_numbers: In case of Default Domain: it is Teamcenter item ID. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Collection of PDM utility methods
To obtain an instance of this class, refer to NXOpen.Session
Created in NX6.0.3
unsafe void NXOpen.PDM.RequirementUtils.CreateTraceLinks | ( | string[] | requirementItemNumbers, |
string[] | requirementRevisions, | ||
string[] | parts | ||
) |
Creates Trace Links from NXOpen.Validate.Requirement s to NXOpen.Part s For the input requirement_item_numbers: In case of Default Domain: it is Teamcenter item ID.
In case of non-Default Domain: it is the multifield key. e.g. %MFK#%,=item_id=001, object_type=SupplierPart, supplier_code=x And the encoded part filename would be containing the MFK.
Created in NX8.5.0
License requirements: None.
requirementItemNumbers | requirement multifield key |
requirementRevisions | requirement item revisions. Must be same size as the item number array |
parts | part CLI names |
unsafe NXOpen.PDM.TracelinkQuery NXOpen.PDM.RequirementUtils.NewTracelinkQuery | ( | ) |
Returns a Tracelink query object
Created in NX6.0.3
License requirements: None.
unsafe void NXOpen.PDM.RequirementUtils.RemoveTraceLinks | ( | string[] | requirementItemNumbers, |
string[] | requirementRevisions, | ||
string[] | parts | ||
) |
Removes Trace Links between NXOpen.Validate.Requirement s and NXOpen.Part s For the input requirement_item_numbers: In case of Default Domain: it is Teamcenter item ID.
In case of non-Default Domain: it is the multifield key. e.g. %MFK#%,=item_id=001, object_type=SupplierPart, supplier_code=x And the encoded part filename would be containing the MFK.
Created in NX8.5.0
License requirements: None.
requirementItemNumbers | requirement multifield Key |
requirementRevisions | requirement item revisions. Must be same size as the item number array |
parts | part CLI names |
|
get |
Returns the tag of this object.