NXOpen .NET Reference
12.0.0
|
Persistently held settings for a Teamcenter user account. More...
Public Member Functions | |
unsafe string[] | GetGroups () |
Gets the names of the Teamcenter groups to which the user belongs. More... | |
unsafe string[] | GetVolumes () |
Gets the names of the Teamcenter volumes which the user may use, given the current group returned by PDM.PersistentSettings.GetGroups . More... | |
unsafe void | Apply () |
Applies any changes to the settings More... | |
Protected Member Functions | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Properties | |
unsafe string | Group [get, set] |
Returns or sets the Teamcenter group in which the user acts by default. More... | |
unsafe string | Volume [get, set] |
Returns or sets the Teamcenter volume to which the user used by default. More... | |
Persistently held settings for a Teamcenter user account.
Any changes will only take effect when PDM.PersistentSettings.Apply is callsed.
Created in NX4.0.0
unsafe void NXOpen.PDM.PersistentSettings.Apply | ( | ) |
Applies any changes to the settings
Created in NX4.0.0
License requirements: None.
|
protected |
Free resources associated with the instance.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX4.0.0
License requirements: None.
unsafe string [] NXOpen.PDM.PersistentSettings.GetGroups | ( | ) |
Gets the names of the Teamcenter groups to which the user belongs.
Created in NX4.0.0
License requirements: None.
unsafe string [] NXOpen.PDM.PersistentSettings.GetVolumes | ( | ) |
Gets the names of the Teamcenter volumes which the user may use, given the current group returned by PDM.PersistentSettings.GetGroups .
Created in NX4.0.0
License requirements: None.
|
getset |
Returns or sets the Teamcenter group in which the user acts by default.
Should be one of those given by PDM.PersistentSettings.GetGroups
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Teamcenter volume to which the user used by default.
Should be one of those given by PDM.PersistentSettings.GetVolumes
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.