NXOpen .NET Reference
12.0.0
|
Contains methods for accessing PDM file data. More...
Public Member Functions | |
unsafe string | GetFileName () |
Get the file name of a PDM file. More... | |
unsafe string | GetFileLastModifiedDate () |
Get the last modified date of a PDM file. More... | |
unsafe string | GetFileSize () |
Get the file size of a PDM file. More... | |
Protected Member Functions | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Contains methods for accessing PDM file data.
Created in NX11.0.0
|
protected |
Free resources associated with the instance.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX11.0.0
License requirements: None.
unsafe string NXOpen.PDM.PdmFile.GetFileLastModifiedDate | ( | ) |
Get the last modified date of a PDM file.
Created in NX11.0.0
License requirements: None.
unsafe string NXOpen.PDM.PdmFile.GetFileName | ( | ) |
Get the file name of a PDM file.
Created in NX11.0.0
License requirements: None.
unsafe string NXOpen.PDM.PdmFile.GetFileSize | ( | ) |
Get the file size of a PDM file.
Created in NX11.0.0
License requirements: None.