NXOpen .NET Reference
12.0.0
|
Represents an NXOpen.PDM.PartOperationValidationPropertiesBuilder to be used for overriding the default validation parameters for a part in import operation. More...
Public Member Functions | |
unsafe NXOpen.PDM.PartOperationImportBuilder.ValidationRuleSetFileBrowseOption | GetValidationRuleSetBrowseOption () |
Gets the validation rule set browse option More... | |
unsafe void | SetValidationRuleSetBrowseOption (NXOpen.PDM.PartOperationImportBuilder.ValidationRuleSetFileBrowseOption validationRuleSetBrowseOption) |
Sets the validation rule set browse option More... | |
unsafe string | GetValidationRuleSetFile () |
Gets the validation rule set file More... | |
unsafe void | SetValidationRuleSetFile (string filename) |
Sets the validation rule set file More... | |
unsafe bool | GetValidationTreatWarningAsPass () |
Gets the validation treat warning as pass flag More... | |
unsafe void | SetValidationTreatWarningAsPass (bool validationTreatWarningAsPass) |
Sets the validation treat warning as pass flag More... | |
unsafe bool | GetValidationTreatOutdatedAsPass () |
Gets the validation treat outdated as pass flag More... | |
unsafe void | SetValidationTreatOutdatedAsPass (bool validationTreatOutdatedAsPass) |
Sets the validation treat outdated as pass flag More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.AttributePropertiesBuilder | |
enum | OperationType { None = -1, Create, Revise, SaveAs, Save, Delete } |
It is used to determine the behaviors of attributes that has been mapped from TC, such as Hidden, Required, CopyFromOriginal, etc. More... | |
Properties inherited from NXOpen.AttributePropertiesBaseBuilder | |
unsafe int | ArrayIndex [get, set] |
Returns or sets the array index. More... | |
unsafe NXOpen.AttributePropertiesBaseBuilder.BooleanValueOptions | BooleanValue [get, set] |
Returns or sets the boolean value. More... | |
unsafe string | Category [get, set] |
Returns or sets the category. More... | |
unsafe NXOpen.AttributePropertiesBaseBuilder.DataTypeOptions | DataType [get, set] |
Returns or sets the data type, which determines the type of attribute to be created. More... | |
unsafe NXOpen.DateBuilder | DateValue [get] |
Returns the date value. More... | |
unsafe NXOpen.Expression | Expression [get, set] |
Returns or sets the expression referenced from this attribute. More... | |
unsafe int | IntegerValue [get, set] |
Returns or sets the integer value. More... | |
unsafe bool | IsArray [get, set] |
Returns or sets the 'is array' flag is set for attributes that have more than one value. More... | |
unsafe bool | IsReferenceType [get, set] |
Returns or sets the 'is reference type' flag is set for attributes that are linked to system expressions. More... | |
unsafe bool | LockOnSave [get, set] |
Returns or sets the 'LockOnSave' flag is set for attributes that will be locked once the part is saved (and reloaded) More... | |
unsafe double | NumberValue [get, set] |
Returns or sets the number value. More... | |
unsafe NXOpen.AttributePropertiesBaseBuilder.ObjectOptions | ObjectPicker [get, set] |
Returns or sets the object picker. More... | |
unsafe NXOpen.SelectNXObjectList | SelectedObjects [get] |
Returns the selected object(s) list. More... | |
unsafe string | StringValue [get, set] |
Returns or sets the string value. More... | |
unsafe string | Title [get, set] |
Returns or sets the attribute title. More... | |
unsafe string | Units [get, set] |
Returns or sets the units associated with an attribute of type Number. More... | |
unsafe string | ValueAlias [get, set] |
Returns or sets the value alias. More... | |
Represents an NXOpen.PDM.PartOperationValidationPropertiesBuilder to be used for overriding the default validation parameters for a part in import operation.
To create a new instance of this class, use NXOpen.PDM.PdmSession.CreatePartOperationValidationPropertiesBuilder
Default values.
Property | Value |
---|---|
BooleanValue |
False |
DataType |
String |
IntegerValue |
0 |
NumberValue |
0 |
ObjectPicker (deprecated) |
Object |
Created in NX10.0.0
unsafe NXOpen.PDM.PartOperationImportBuilder.ValidationRuleSetFileBrowseOption NXOpen.PDM.PartOperationValidationPropertiesBuilder.GetValidationRuleSetBrowseOption | ( | ) |
Gets the validation rule set browse option
Created in NX10.0.0
License requirements: None.
unsafe string NXOpen.PDM.PartOperationValidationPropertiesBuilder.GetValidationRuleSetFile | ( | ) |
Gets the validation rule set file
Created in NX10.0.0
License requirements: None.
unsafe bool NXOpen.PDM.PartOperationValidationPropertiesBuilder.GetValidationTreatOutdatedAsPass | ( | ) |
Gets the validation treat outdated as pass flag
Created in NX10.0.0
License requirements: None.
unsafe bool NXOpen.PDM.PartOperationValidationPropertiesBuilder.GetValidationTreatWarningAsPass | ( | ) |
Gets the validation treat warning as pass flag
Created in NX10.0.0
License requirements: None.
unsafe void NXOpen.PDM.PartOperationValidationPropertiesBuilder.SetValidationRuleSetBrowseOption | ( | NXOpen.PDM.PartOperationImportBuilder.ValidationRuleSetFileBrowseOption | validationRuleSetBrowseOption | ) |
Sets the validation rule set browse option
Created in NX10.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
validationRuleSetBrowseOption |
unsafe void NXOpen.PDM.PartOperationValidationPropertiesBuilder.SetValidationRuleSetFile | ( | string | filename | ) |
Sets the validation rule set file
Created in NX10.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
filename |
unsafe void NXOpen.PDM.PartOperationValidationPropertiesBuilder.SetValidationTreatOutdatedAsPass | ( | bool | validationTreatOutdatedAsPass | ) |
Sets the validation treat outdated as pass flag
Created in NX10.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
validationTreatOutdatedAsPass |
unsafe void NXOpen.PDM.PartOperationValidationPropertiesBuilder.SetValidationTreatWarningAsPass | ( | bool | validationTreatWarningAsPass | ) |
Sets the validation treat warning as pass flag
Created in NX10.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
validationTreatWarningAsPass |