NXOpen .NET Reference
12.0.0
|
Represents an NXOpen.PDM.PartOperationAttributePropertiesBuilder to be used for creating attributes in part operation. More...
Public Member Functions | |
unsafe bool | CreateOrModifyAttribute () |
Create the attribute from the data set in the builder. More... | |
Properties | |
unsafe NXOpen.PDM.LogicalObject | ReferenceObject [get, set] |
Returns or sets the referenced logical object from this attribute. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.AttributePropertiesBuilder | |
enum | OperationType { None = -1, Create, Revise, SaveAs, Save, Delete } |
It is used to determine the behaviors of attributes that has been mapped from TC, such as Hidden, Required, CopyFromOriginal, etc. More... | |
Represents an NXOpen.PDM.PartOperationAttributePropertiesBuilder to be used for creating attributes in part operation.
The attribute will be distributed to all objects supplied in the selected object list.
To create a new instance of this class, use NXOpen.PDM.PdmSession.CreatePartOperationAttributePropertiesBuilder
Default values.
Property | Value |
---|---|
BooleanValue |
False |
DataType |
String |
IntegerValue |
0 |
NumberValue |
0 |
ObjectPicker (deprecated) |
Object |
Created in NX10.0.0
unsafe bool NXOpen.PDM.PartOperationAttributePropertiesBuilder.CreateOrModifyAttribute | ( | ) |
Create the attribute from the data set in the builder.
Unlike calling commit, this method will not perform an update.
Created in NX10.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the referenced logical object from this attribute.
Only used for attribute of Reference Part.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")