NXOpen .NET Reference
12.0.0
|
Represents find criteria objects More...
Public Member Functions | |
unsafe void | SetCriteria (string queryName, string[] entries, string[] values) |
This API sets the search query name, entries, and values. More... | |
unsafe void | GetCriteria (out string queryName, out string[] entries, out string[] values) |
This API returns the search query name, entries, and values. More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Represents find criteria objects
Created in NX11.0.0
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX11.0.0
License requirements: None.
unsafe void NXOpen.PDM.FindCriteria.GetCriteria | ( | out string | queryName, |
out string[] | entries, | ||
out string[] | values | ||
) |
This API returns the search query name, entries, and values.
Created in NX11.0.0
License requirements: None.
queryName | Search query name |
entries | Search criteria entries |
values | Search criteria values |
unsafe void NXOpen.PDM.FindCriteria.SetCriteria | ( | string | queryName, |
string[] | entries, | ||
string[] | values | ||
) |
This API sets the search query name, entries, and values.
Created in NX11.0.0
License requirements: None.
queryName | Search query name |
entries | Search criteria entries |
values | Search criteria values |