NXOpen .NET Reference
12.0.0
|
Represents the design feature revision in the database. More...
Additional Inherited Members | |
Public Types inherited from NXOpen.PDM.ModelElementRevision | |
enum | PositioningStatus { AbsolutelyPositioned, OutOfDate, UpToDate, Unknown } |
Represents the positioning status of a design element More... | |
Public Member Functions inherited from NXOpen.PDM.ModelElementRevision | |
unsafe NXOpen.Assemblies.Partition[] | GetMemberPartitions () |
Get all the partitions of this model element revision. More... | |
unsafe NXOpen.Part | GetOverridePart () |
Get the override part of this model element revision if it has any. More... | |
unsafe bool | IsExcludedFromSpatialSearch () |
Determines whether this model element revision is excluded from spatial search. More... | |
unsafe void | SetExcludeFromSpatialSearch (bool excludeFromSpatialSearch) |
Set or unset this model element revision from exclusion from spatial search. More... | |
unsafe NXOpen.PDM.ModelElementRevision.PositioningStatus | GetPositionStatus () |
Gets positioning status of design element. More... | |
unsafe bool | IsAbsolutelyPositioned () |
Determine whether this design element is absolutely positioned or not. More... | |
unsafe NXOpen.Assemblies.PositioningGroup[] | GetPositioningGroups () |
Gets all positioning group which are associated with this design element. More... | |
unsafe bool | IsMemberOfPositioningGroup () |
Determine whether this design element is part of positioning group or not. More... | |
unsafe NXOpen.PDM.AttributeGroup | Create (NXOpen.PDM.AttributeGroupDescription attributeGroupDescription) |
Creates an attribute group for a NXOpen.PDM.IAttributeGroupOwner , based on an attribute group type. More... | |
unsafe NXOpen.PDM.AttributeGroupReviseBuilder | CreateAttributeGroupReviseBuilder (NXOpen.PDM.AttributeGroup[] attributeGroups) |
Creates a NXOpen.PDM.AttributeGroupReviseBuilder object. More... | |
unsafe NXOpen.PDM.AttributeGroup[] | GetAttributeGroups () |
Returns the NXOpen.PDM.AttributeGroup objects owned by this object. More... | |
unsafe NXOpen.PDM.AttributeGroupDescription[] | GetAttributeGroupDescriptions () |
Returns the NXOpen.PDM.AttributeGroupDescription objects representing the attribute group types supported by this object. More... | |
unsafe NXOpen.PDM.AttributeGroupReviseBuilder | CreateAttributeGroupReviseBuilder (NXOpen.PDM.AttributeGroup[] attributeGroups, bool keepOriginal, NXOpen.PDM.AttributeGroupReviseBuilder.SaveAsActionType saveAsActionType) |
The builder will do a revise or save-as operation for each attribute group in the input list of existing attribute groups depending on input operation type. More... | |
Properties inherited from NXOpen.PDM.ModelElementRevision | |
unsafe string | EffectivityFormula [get] |
Returns the formula string that represents the effectivity of this object in database. More... | |
unsafe NXOpen.CollaborativeDesign | OwningCollaborativeDesign [get] |
Returns the owning NXOpen.CollaborativeDesign . More... | |
Represents the design feature revision in the database.
Instance of this class can not be created
Created in NX9.0.0