NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.PDM.DatabaseObject . More...
Public Member Functions | |
unsafe void | SetDatabaseObjects (NXOpen.PDM.DatabaseObject[] databaseObjects) |
This API sets the collection of NXOpen.PDM.DatabaseObject . More... | |
unsafe NXOpen.PDM.DatabaseObject[] | GetDatabaseObjects () |
This API returns the collection of NXOpen.PDM.DatabaseObject as an array. More... | |
unsafe void | Append (NXOpen.PDM.DatabaseObjects[] databaseObjects) |
This API appends to the collection of NXOpen.PDM.DatabaseObject . More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Represents a collection of NXOpen.PDM.DatabaseObject .
Created in NX11.0.0
unsafe void NXOpen.PDM.DatabaseObjects.Append | ( | NXOpen.PDM.DatabaseObjects[] | databaseObjects | ) |
This API appends to the collection of NXOpen.PDM.DatabaseObject .
Created in NX11.0.0
License requirements: None.
databaseObjects | Database objects |
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX11.0.0
License requirements: None.
unsafe NXOpen.PDM.DatabaseObject [] NXOpen.PDM.DatabaseObjects.GetDatabaseObjects | ( | ) |
This API returns the collection of NXOpen.PDM.DatabaseObject as an array.
Created in NX11.0.0
License requirements: None.
unsafe void NXOpen.PDM.DatabaseObjects.SetDatabaseObjects | ( | NXOpen.PDM.DatabaseObject[] | databaseObjects | ) |
This API sets the collection of NXOpen.PDM.DatabaseObject .
Created in NX11.0.0
License requirements: None.
databaseObjects | Database objects |