NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.PDM.DBEntityProxy objects More...
Public Member Functions | |
NXOpen.PDM.DBEntityProxy[] | ToArray () |
Returns an array of NXOpen.PDM.DBEntityProxy objects. More... | |
unsafe NXOpen.NXObject | FindProxy (string journalIdentifier) |
Find the DBEntityProxy object with input name More... | |
unsafe NXOpen.PDM.DBEntityProxy | CreateDbEntityProxy (string title, int index, NXOpen.TaggedObject context, NXOpen.TaggedObject attributeOwner) |
Creates a NXOpen.PDM.DBEntityProxy More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.PDM.DBEntityProxy objects
To obtain an instance of this class, refer to NXOpen.Part
Created in NX11.0.1
unsafe NXOpen.PDM.DBEntityProxy NXOpen.PDM.DBEntityProxyCollection.CreateDbEntityProxy | ( | string | title, |
int | index, | ||
NXOpen.TaggedObject | context, | ||
NXOpen.TaggedObject | attributeOwner | ||
) |
Creates a NXOpen.PDM.DBEntityProxy
Created in NX11.0.1
License requirements: None.
title | |
index | |
context | |
attributeOwner |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.NXObject NXOpen.PDM.DBEntityProxyCollection.FindProxy | ( | string | journalIdentifier | ) |
Find the DBEntityProxy object with input name
Created in NX11.0.1
License requirements: None.
journalIdentifier | Identifier of the DBEntity object you want |
NXOpen.PDM.DBEntityProxy [] NXOpen.PDM.DBEntityProxyCollection.ToArray | ( | ) |
Returns an array of NXOpen.PDM.DBEntityProxy objects.
|
get |
Returns the tag of this object.