NXOpen .NET Reference
12.0.0
|
Represents Custom WebApp Menu Handler class More...
Classes | |
class | _CustomWebAppMenuHandlerCustomWebAppInvokedCallbackAdapter |
Public Member Functions | |
delegate int | CustomWebAppInvokedCallback () |
This callback will be invoked by NX when user clicks on a custom webapp menu item. More... | |
unsafe void | RegisterCustomWebAppInvokedCallback (NXOpen.PDM.CustomWebAppMenuHandler.CustomWebAppInvokedCallback webappCb) |
Registers the add_custom_web_app_menu_callback callback method with the webApp menu handler object. More... | |
unsafe void | GetSelectedUids (out string[] uids) |
Returns the unique identifier of the uids in PDM More... | |
unsafe string | GetCommandName () |
Returns the command name More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Represents Custom WebApp Menu Handler class
Created in NX11.0.0
delegate int NXOpen.PDM.CustomWebAppMenuHandler.CustomWebAppInvokedCallback | ( | ) |
This callback will be invoked by NX when user clicks on a custom webapp menu item.
The picked menu and object(s) selected can be queried from within this callback.The custom implementation can perform appropriate action associated with this menu pick.
Created in NX11.0.0
License requirements: None.
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX11.0.0
License requirements: None.
unsafe string NXOpen.PDM.CustomWebAppMenuHandler.GetCommandName | ( | ) |
Returns the command name
Created in NX11.0.0
License requirements: None.
unsafe void NXOpen.PDM.CustomWebAppMenuHandler.GetSelectedUids | ( | out string[] | uids | ) |
Returns the unique identifier of the uids in PDM
Created in NX11.0.0
License requirements: None.
uids | Selected uids |
unsafe void NXOpen.PDM.CustomWebAppMenuHandler.RegisterCustomWebAppInvokedCallback | ( | NXOpen.PDM.CustomWebAppMenuHandler.CustomWebAppInvokedCallback | webappCb | ) |
Registers the add_custom_web_app_menu_callback callback method with the webApp menu handler object.
Created in NX11.0.0
License requirements: None.
webappCb |