NXOpen .NET Reference
12.0.0
|
This class is a File Container class for uploading JT files created by NX CAE Post Processing to Teamcenter. More...
Public Member Functions | |
unsafe string | GetOwningPart () |
Get the part tag of the owning part of the class NXOpen.PDM.CAEFileContainer . More... | |
unsafe void | SetOwningPart (string partspec) |
Sets the part tag of the owning part of the class NXOpen.PDM.CAEFileContainer . More... | |
unsafe void | AddFile (string datasetname, string filename) |
Add a file to the list of files in the file container class NXOpen.PDM.CAEFileContainer . More... | |
unsafe void | DeleteFile (string datasetname, string filename) |
Delete a file from the list of files in the file container class NXOpen.PDM.CAEFileContainer . More... | |
unsafe void | DoUpload () |
Upload CAE files to Teamcenter, independent of a standard file->save. More... | |
Protected Member Functions | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
This class is a File Container class for uploading JT files created by NX CAE Post Processing to Teamcenter.
Users can add the JT file names and their corresponding dataset names to this container class. Once all the JT file names are added, this class can be used to upload the JT files to Teamcenter. The class can be used to upload only to a a single part at a time.
Use NXOpen.PDM.PdmSession to get the instance of this class.
Created in NX8.5.0
unsafe void NXOpen.PDM.CAEFileContainer.AddFile | ( | string | datasetname, |
string | filename | ||
) |
Add a file to the list of files in the file container class NXOpen.PDM.CAEFileContainer .
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
datasetname | |
filename |
unsafe void NXOpen.PDM.CAEFileContainer.DeleteFile | ( | string | datasetname, |
string | filename | ||
) |
Delete a file from the list of files in the file container class NXOpen.PDM.CAEFileContainer .
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
datasetname | |
filename |
unsafe void NXOpen.PDM.CAEFileContainer.DoUpload | ( | ) |
Upload CAE files to Teamcenter, independent of a standard file->save.
Upload all the files in the file container class NXOpen.PDM.CAEFileContainer using this function. The JT files should be present in the temporary directory of the system prior to calling this function.
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
protected |
Free resources associated with the instance.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX8.5.0
License requirements: None.
unsafe string NXOpen.PDM.CAEFileContainer.GetOwningPart | ( | ) |
Get the part tag of the owning part of the class NXOpen.PDM.CAEFileContainer .
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
unsafe void NXOpen.PDM.CAEFileContainer.SetOwningPart | ( | string | partspec | ) |
Sets the part tag of the owning part of the class NXOpen.PDM.CAEFileContainer .
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
partspec |