NXOpen .NET Reference
12.0.0
|
Represents a collection of attribute group description objects. More...
Public Member Functions | |
NXOpen.PDM.AttributeGroupDescription[] | ToArray () |
Returns an array of NXOpen.PDM.AttributeGroupDescription objects. More... | |
unsafe NXOpen.PDM.AttributeGroupDescription | FindObject (string journalIdentifier) |
Finds the NXOpen.PDM.AttributeGroupDescription with the given identifier as recorded in a journal. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of attribute group description objects.
A smaller list of attribute groups descriptions can be retrieved by using the method NXOpen.PDM.IAttributeGroupOwner.GetAttributeGroupDescriptions for classes that implement the NXOpen.PDM.IAttributeGroupOwner interface.
To obtain an instance of this class, refer to NXOpen.PDM.PdmSession
Created in NX9.0.0
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.PDM.AttributeGroupDescription NXOpen.PDM.AttributeGroupDescriptionCollection.FindObject | ( | string | journalIdentifier | ) |
Finds the NXOpen.PDM.AttributeGroupDescription with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX9.0.0
License requirements: None.
journalIdentifier | Journal identifier to be found |
NXOpen.PDM.AttributeGroupDescription [] NXOpen.PDM.AttributeGroupDescriptionCollection.ToArray | ( | ) |
Returns an array of NXOpen.PDM.AttributeGroupDescription objects.
|
get |
Returns the tag of this object.