NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Optimization.OptimizationBuilder More...
Classes | |
struct | _OptimizationConstraint |
Defined constraint structure | |
struct | _OptimizationObjective |
Defined Objective Structure | |
struct | _OptimizationVariable |
Defined variable structure | |
struct | OptimizationConstraint |
Defined constraint structure More... | |
struct | OptimizationObjective |
Defined Objective Structure More... | |
struct | OptimizationVariable |
Defined variable structure More... | |
Public Types | |
enum | OptimizationTargetType { Minimum, Maximum, Target } |
Optimization type for objective More... | |
enum | OptimizationAttributeType { Expression, KFAttribute, GeometryParameter } |
Attribute type More... | |
enum | OptimizationConstraintLimitType { Upper, Lower } |
Constraint limit type More... | |
enum | OptimizationAlgorithmType { SimulatedAnnealing, GlobalSimplex, Powell, ConjugateGradient, Lexicographic, PatternSwarm } |
Algorithm type More... | |
enum | OptimizationConvergenceSpeedType { Slow, Medium, Fast, Infinite } |
Convergence speed type More... | |
Public Member Functions | |
unsafe void | RunOptimization () |
Run optimization process More... | |
unsafe NXOpen.Optimization.OptimizationBuilder.OptimizationObjective[] | GetOptimizationObjectives () |
Returns the objectives More... | |
unsafe void | SetOptimizationObjectives (string[] attributeNames, NXOpen.NXObject[] attributeObjects, NXOpen.Optimization.OptimizationBuilder.OptimizationAttributeType[] objectiveTypes, double[] objectiveTargetValues) |
Sets the objectives More... | |
unsafe NXOpen.Optimization.OptimizationBuilder.OptimizationVariable[] | GetOptimizationVariables () |
Returns the variables More... | |
unsafe void | SetOptimizationVariables (string[] attributeNames, NXOpen.NXObject[] attributeObjects, NXOpen.Optimization.OptimizationBuilder.OptimizationAttributeType[] variableTypes, double[] variableLowerLimitValue, double[] variableUpperLimitValue) |
Sets the variables More... | |
unsafe NXOpen.Optimization.OptimizationBuilder.OptimizationConstraint[] | GetOptimizationConstraints () |
Returns the constraints More... | |
unsafe void | SetOptimizationConstraints (string[] attributeNames, NXOpen.NXObject[] attributeObjects, NXOpen.Optimization.OptimizationBuilder.OptimizationAttributeType[] constraintTypes, double[] constraintLowerLimitValue, double[] constraintUpperLimitValue, NXOpen.Optimization.OptimizationBuilder.OptimizationConstraintLimitType[] constraintLimitType) |
Sets the constraints More... | |
unsafe void | BuildAllObjectives () |
Build all the objectives More... | |
unsafe void | RemoveAllObjectives () |
Remove all the objectives More... | |
unsafe void | BuildAllVariables () |
Build all the variables More... | |
unsafe void | RemoveAllVariables () |
Remove all the variables More... | |
unsafe void | BuildAllConstraints () |
Build all the constraints More... | |
unsafe void | RemoveAllConstraints () |
Remove all the constraints More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | AbsoluteConvergenceCriteria [get, set] |
Returns or sets the absolute criteria for optimizer to determine convergence. More... | |
unsafe NXOpen.Optimization.OptimizationBuilder.OptimizationAlgorithmType | AlgorithmType [get, set] |
Returns or sets the algorithm type More... | |
unsafe NXOpen.Optimization.OptimizationBuilder.OptimizationConvergenceSpeedType | ConvergenceSpeedType [get, set] |
Returns or sets the convergence speed type More... | |
unsafe bool | IsShowGraph [get, set] |
Returns or sets the property - is show graph More... | |
unsafe bool | IsUpdateDisp [get, set] |
Returns or sets the property - is update display More... | |
unsafe int | MaxNumberIteration [get, set] |
Returns or sets the maximum number of updates allowed without converging to a solutionthe maximum iterations time More... | |
unsafe int | MaxTime [get, set] |
Returns or sets the maximum time allowed for this run in seconds More... | |
unsafe NXOpen.Optimization.OptimizationBuilder.OptimizationTargetType | OptimizationType [get, set] |
Returns or sets the optimization type More... | |
unsafe double | RelativeConvergenceCriteria [get, set] |
Returns or sets the relative criteria for optimizer to determine convergence. More... | |
unsafe string | StudyName [get, set] |
Returns or sets the study name which is unique in one part More... | |
Represents a NXOpen.Optimization.OptimizationBuilder
To create a new instance of this class, use NXOpen.Optimization.OptimizationCollection.CreateOptimizationBuilder
Created in NX6.0.0
unsafe void NXOpen.Optimization.OptimizationBuilder.BuildAllConstraints | ( | ) |
Build all the constraints
Created in NX6.0.0
License requirements: None.
unsafe void NXOpen.Optimization.OptimizationBuilder.BuildAllObjectives | ( | ) |
Build all the objectives
Created in NX6.0.0
License requirements: None.
unsafe void NXOpen.Optimization.OptimizationBuilder.BuildAllVariables | ( | ) |
Build all the variables
Created in NX6.0.0
License requirements: None.
unsafe NXOpen.Optimization.OptimizationBuilder.OptimizationConstraint [] NXOpen.Optimization.OptimizationBuilder.GetOptimizationConstraints | ( | ) |
Returns the constraints
Created in NX6.0.0
License requirements: None.
unsafe NXOpen.Optimization.OptimizationBuilder.OptimizationObjective [] NXOpen.Optimization.OptimizationBuilder.GetOptimizationObjectives | ( | ) |
Returns the objectives
Created in NX6.0.0
License requirements: None.
unsafe NXOpen.Optimization.OptimizationBuilder.OptimizationVariable [] NXOpen.Optimization.OptimizationBuilder.GetOptimizationVariables | ( | ) |
Returns the variables
Created in NX6.0.0
License requirements: None.
unsafe void NXOpen.Optimization.OptimizationBuilder.RemoveAllConstraints | ( | ) |
Remove all the constraints
Created in NX6.0.0
License requirements: None.
unsafe void NXOpen.Optimization.OptimizationBuilder.RemoveAllObjectives | ( | ) |
Remove all the objectives
Created in NX6.0.0
License requirements: None.
unsafe void NXOpen.Optimization.OptimizationBuilder.RemoveAllVariables | ( | ) |
Remove all the variables
Created in NX6.0.0
License requirements: None.
unsafe void NXOpen.Optimization.OptimizationBuilder.RunOptimization | ( | ) |
Run optimization process
Created in NX6.0.0
License requirements: None.
unsafe void NXOpen.Optimization.OptimizationBuilder.SetOptimizationConstraints | ( | string[] | attributeNames, |
NXOpen.NXObject[] | attributeObjects, | ||
NXOpen.Optimization.OptimizationBuilder.OptimizationAttributeType[] | constraintTypes, | ||
double[] | constraintLowerLimitValue, | ||
double[] | constraintUpperLimitValue, | ||
NXOpen.Optimization.OptimizationBuilder.OptimizationConstraintLimitType[] | constraintLimitType | ||
) |
Sets the constraints
Created in NX6.0.0
License requirements: None.
attributeNames | Constraint attribute name array |
attributeObjects | Constraint attribute type array |
constraintTypes | Constraint attribute type array |
constraintLowerLimitValue | Constraint lower limit value array |
constraintUpperLimitValue | Constraint upper limit value array |
constraintLimitType | Constraint atribute limit type array |
unsafe void NXOpen.Optimization.OptimizationBuilder.SetOptimizationObjectives | ( | string[] | attributeNames, |
NXOpen.NXObject[] | attributeObjects, | ||
NXOpen.Optimization.OptimizationBuilder.OptimizationAttributeType[] | objectiveTypes, | ||
double[] | objectiveTargetValues | ||
) |
Sets the objectives
Created in NX6.0.0
License requirements: None.
attributeNames | Objective attribute name array |
attributeObjects | Objective attribute object array |
objectiveTypes | Objective attribute type array |
objectiveTargetValues | Objective target value array |
unsafe void NXOpen.Optimization.OptimizationBuilder.SetOptimizationVariables | ( | string[] | attributeNames, |
NXOpen.NXObject[] | attributeObjects, | ||
NXOpen.Optimization.OptimizationBuilder.OptimizationAttributeType[] | variableTypes, | ||
double[] | variableLowerLimitValue, | ||
double[] | variableUpperLimitValue | ||
) |
Sets the variables
Created in NX6.0.0
License requirements: None.
attributeNames | Variable attribute name array |
attributeObjects | Variable attribute object array |
variableTypes | Variable attribute type array |
variableLowerLimitValue | Variable lower limit value array |
variableUpperLimitValue | Variable upper limit value array |
|
getset |
Returns or sets the absolute criteria for optimizer to determine convergence.
This value is multiplied by the first objective result,and if the difference in last two objective results is less than this, then it is converged
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the algorithm type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the convergence speed type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the property - is show graph
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the property - is update display
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the maximum number of updates allowed without converging to a solutionthe maximum iterations time
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the maximum time allowed for this run in seconds
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the optimization type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the relative criteria for optimizer to determine convergence.
If one minus the ratio of the last two iterations is less than this value, the solution is converged
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the study name which is unique in one part
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.