NXOpen .NET Reference
12.0.0
|
Represents a collection of vector torque objects More...
Public Member Functions | |
NXOpen.Motion.VectorTorque[] | ToArray () |
Returns an array of NXOpen.Motion.VectorTorque objects. More... | |
unsafe NXOpen.Motion.VectorTorqueBuilder | CreateVectorTorqueBuilder (NXOpen.Motion.VectorTorque vectortorque) |
Creates a NXOpen.Motion.JointDriverBuilder More... | |
unsafe NXOpen.Motion.VectorTorque | FindObject (string name) |
Finds the NXOpen.Motion.VectorTorque with the given name. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of vector torque objects
To obtain an instance of this class, refer to NXOpen.Motion.MotionManager
Created in NX5.0.0
unsafe NXOpen.Motion.VectorTorqueBuilder NXOpen.Motion.VectorTorqueCollection.CreateVectorTorqueBuilder | ( | NXOpen.Motion.VectorTorque | vectortorque | ) |
Creates a NXOpen.Motion.JointDriverBuilder
Created in NX5.0.0
License requirements: mechanisms ("MECHANISMS")
vectortorque | "<see cref="NXOpen.Motion.VectorTorque"> NXOpen.Motion.VectorTorque to be edited, if a null reference (Nothing in Visual Basic) then create a new one |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Motion.VectorTorque NXOpen.Motion.VectorTorqueCollection.FindObject | ( | string | name | ) |
Finds the NXOpen.Motion.VectorTorque with the given name.
An exception will be thrown if no object can be found with given name.
Created in NX5.0.0
License requirements: mechanisms ("MECHANISMS")
name | The name of the NXOpen.Motion.VectorTorque . |
NXOpen.Motion.VectorTorque [] NXOpen.Motion.VectorTorqueCollection.ToArray | ( | ) |
Returns an array of NXOpen.Motion.VectorTorque objects.
|
get |
Returns the tag of this object.