NXOpen .NET Reference
12.0.0
|
Represents a collection of vector force objects More...
Public Member Functions | |
NXOpen.Motion.VectorForce[] | ToArray () |
Returns an array of NXOpen.Motion.VectorForce objects. More... | |
unsafe NXOpen.Motion.VectorForceBuilder | CreateVectorForceBuilder (NXOpen.Motion.VectorForce vectorforce) |
Creates a NXOpen.Motion.JointDriverBuilder More... | |
unsafe NXOpen.Motion.VectorForce | FindObject (string name) |
Finds the NXOpen.Motion.VectorForce with the given name. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of vector force objects
To obtain an instance of this class, refer to NXOpen.Motion.MotionManager
Created in NX5.0.0
unsafe NXOpen.Motion.VectorForceBuilder NXOpen.Motion.VectorForceCollection.CreateVectorForceBuilder | ( | NXOpen.Motion.VectorForce | vectorforce | ) |
Creates a NXOpen.Motion.JointDriverBuilder
Created in NX5.0.0
License requirements: mechanisms ("MECHANISMS")
vectorforce | "<see cref="NXOpen.Motion.VectorForce"> NXOpen.Motion.VectorForce to be edited, if a null reference (Nothing in Visual Basic) then create a new one |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Motion.VectorForce NXOpen.Motion.VectorForceCollection.FindObject | ( | string | name | ) |
Finds the NXOpen.Motion.VectorForce with the given name.
An exception will be thrown if no object can be found with given name.
Created in NX5.0.0
License requirements: mechanisms ("MECHANISMS")
name | The name of the NXOpen.Motion.VectorForce . |
NXOpen.Motion.VectorForce [] NXOpen.Motion.VectorForceCollection.ToArray | ( | ) |
Returns an array of NXOpen.Motion.VectorForce objects.
|
get |
Returns the tag of this object.