NXOpen .NET Reference
12.0.0
|
Represents a Builder for Motion TNO Tire Property. More...
Public Types | |
enum | TrackSideType { Left, Right } |
The Track Side type. More... | |
enum | IswitchDefinitionType { Detailed, Integer } |
The Iswitch Definition type. More... | |
enum | TireSideType { Left, Right, Symmetric, Mirrored } |
The Tire Side type. More... | |
enum | SlipForcesType { NoMagicFormula, Longitudinal, Lateral, Uncombined, Combined, TurnSlip } |
The Slip Forces type. More... | |
enum | DynamicsType { SteadyState, RelaxationLinear, RelaxationNonLinear, RigidRing, RigidRingWithInitStatics } |
The Dynamics type. More... | |
enum | ContactMethodType { SmoothRoad, CircularCrossSection, MovingRoad, Road2D, Road3D } |
The Contact Method type. More... | |
Properties | |
unsafe NXOpen.Motion.TirePropertyTnoBuilder.ContactMethodType | ContactMethod [get, set] |
Returns or sets the contact method. More... | |
unsafe NXOpen.Motion.TirePropertyTnoBuilder.DynamicsType | Dynamics [get, set] |
Returns or sets the dynamics type. More... | |
unsafe NXOpen.Expression | Iswitch [get] |
Returns the Iswitch. More... | |
unsafe NXOpen.Motion.TirePropertyTnoBuilder.IswitchDefinitionType | IswitchDefinition [get, set] |
Returns or sets the iswitch definition. More... | |
unsafe NXOpen.Expression | Lkx [get] |
Returns the LKX scaling coefficient. More... | |
unsafe NXOpen.Expression | Lky [get] |
Returns the LKY scaling coefficient. More... | |
unsafe NXOpen.Expression | Lkyc [get] |
Returns the LKYC scaling coefficient. More... | |
unsafe NXOpen.Expression | Lkzc [get] |
Returns the LKZC scaling coefficient. More... | |
unsafe NXOpen.Expression | Lmux [get] |
Returns the LMUX scaling coefficient. More... | |
unsafe NXOpen.Expression | Lmuy [get] |
Returns the LMUY scaling coefficient. More... | |
unsafe NXOpen.Expression | Ltr [get] |
Returns the LTR scaling coefficient. More... | |
unsafe string | Name [get, set] |
Returns or sets the name. More... | |
unsafe NXOpen.Motion.TirePropertyTnoBuilder.SlipForcesType | SlipForces [get, set] |
Returns or sets the slip forces type. More... | |
unsafe bool | StaticHold [get, set] |
Returns or sets the static hold. More... | |
unsafe NXOpen.Expression | StaticRadius [get] |
Returns the Static Radius. More... | |
unsafe NXOpen.Expression | StaticVerticalStiffness [get] |
Returns the static vertical stiffness. More... | |
unsafe NXOpen.Motion.TirePropertyTnoBuilder.TireSideType | TireSide [get, set] |
Returns or sets the tire side. More... | |
unsafe string | TnoFile [get, set] |
Returns or sets the TNO file. More... | |
unsafe NXOpen.Motion.TirePropertyTnoBuilder.TrackSideType | TrackSide [get, set] |
Returns or sets the track side. More... | |
unsafe NXOpen.Expression | VerticalDamping [get] |
Returns the Vertical Damping scaling coefficient. More... | |
unsafe NXOpen.Expression | VerticalStiffness [get] |
Returns the Vertical Stiffness scaling coefficient. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a Builder for Motion TNO Tire Property.
To create a new instance of this class, use NXOpen.Motion.TirePropertyTnoCollection.CreateTirePropertyTnoBuilder
Default values.
Property | Value |
---|---|
ContactMethod |
SmoothRoad |
Dynamics |
SteadyState |
Iswitch.Value |
0 (millimeters part), 0 (inches part) |
IswitchDefinition |
Detailed |
Lkx.Value |
1.0 (millimeters part), 1.0 (inches part) |
Lky.Value |
1.0 (millimeters part), 1.0 (inches part) |
Lkyc.Value |
1.0 (millimeters part), 1.0 (inches part) |
Lkzc.Value |
1.0 (millimeters part), 1.0 (inches part) |
Lmux.Value |
1.0 (millimeters part), 1.0 (inches part) |
Lmuy.Value |
1.0 (millimeters part), 1.0 (inches part) |
Ltr.Value |
1.0 (millimeters part), 1.0 (inches part) |
SlipForces |
NoMagicFormula |
StaticHold |
1 |
StaticRadius.Value |
0.0 (millimeters part), 0.0 (inches part) |
StaticVerticalStiffness.Value |
0.0 (millimeters part), 0.0 (inches part) |
TireSide |
Left |
TrackSide |
Left |
VerticalDamping.Value |
1.0 (millimeters part), 1.0 (inches part) |
VerticalStiffness.Value |
1.0 (millimeters part), 1.0 (inches part) |
Created in NX11.0.0
|
getset |
Returns or sets the contact method.
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the dynamics type.
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the Iswitch.
It is a Tire model usage flag.
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the iswitch definition.
If set to Detailed, 4 parameters are used to specify iswitch: Tire Side, Slip Forces, Dynamics, and Contact Method. Otherwise it is specified as an integer value.
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the LKX scaling coefficient.
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the LKY scaling coefficient.
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the LKYC scaling coefficient.
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the LKZC scaling coefficient.
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the LMUX scaling coefficient.
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the LMUY scaling coefficient.
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the LTR scaling coefficient.
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the name.
It is a uniqe name within tire properties.
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the slip forces type.
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the static hold.
It is ussed for static analysis only. If set to true, holds the tire in position.
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the Static Radius.
It is used for static analysis only. Specifies the tire radius only used in static equilibrating force calculations.
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the static vertical stiffness.
It specifies the vertical stiffness only used in static equilibrating force calculations.
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the tire side.
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the TNO file.
This is a file containing information describing the TNO tire.
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the track side.
Only used in combination with a 'Road Profile' Road Element that specifies road height vs. traveled distance. The *.rdf road profile file contains 2 tracks, a left track for left wheels and a right track for right wheels.
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the Vertical Damping scaling coefficient.
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the Vertical Stiffness scaling coefficient.
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")