NXOpen .NET Reference
12.0.0
|
Represents a Builder for Motion Ftire Tire Property More...
Properties | |
unsafe string | FtireFile [get, set] |
Returns or sets the FTire file. More... | |
unsafe NXOpen.Expression | IdRoad [get] |
Returns the IdRoad. More... | |
unsafe string | Name [get, set] |
Returns or sets the name. More... | |
unsafe NXOpen.Expression | Radius [get] |
Returns the Radius. More... | |
unsafe bool | RunInParallel [get, set] |
Returns or sets the "run in parallel" parameter. More... | |
unsafe bool | StaticHold [get, set] |
Returns or sets the static hold. More... | |
unsafe NXOpen.Expression | StaticVerticalStiffness [get] |
Returns the static vertical stiffness. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a Builder for Motion Ftire Tire Property
To create a new instance of this class, use NXOpen.Motion.TirePropertyFtCollection.CreateTirePropertyFtBuilder
Default values.
Property | Value |
---|---|
IdRoad.Value |
0 (millimeters part), 0 (inches part) |
Radius.Value |
300.0 (millimeters part), 11.811 (inches part) |
RunInParallel |
0 |
StaticHold |
1 |
StaticVerticalStiffness.Value |
0.0 (millimeters part), 0.0 (inches part) |
Created in NX11.0.0
|
getset |
Returns or sets the FTire file.
This is a file containing information describing the FTire tire.
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the IdRoad.
It is a Road type identification number.
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the name.
It is a uniqe name within tire properties.
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the Radius.
It represents the undeformed radius of the tire.
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the "run in parallel" parameter.
This specifies if the FTire will automatically launch itself in parallel.
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the static hold.
It controls holding forces during static analysis. These holding forces are applied to prevent tire spin and gross chassis motion (X and Y translation and yaw with respect to the road "up" vector).
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the static vertical stiffness.
It specifies the vertical stiffness only used in static equilibrating force calculations
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")