NXOpen .NET Reference
12.0.0
|
Represents a Motion.TirePropertyCd builder More...
Public Types | |
enum | ModelType { Cdt30, Cdt30Hps, Cdt40, Cdt50 } |
The Model type. More... | |
enum | InflationPressureType { TireParameterFile, Constant, Function, Profile } |
The Inflation Pressure type. More... | |
enum | AmbientTempType { TireParameterFile, Constant, Function, Profile } |
The Ambient Temp type. More... | |
Properties | |
unsafe NXOpen.Motion.MotionFunction | AmbientTempFunction [get, set] |
Returns or sets the ambient temperature function More... | |
unsafe NXOpen.Motion.SelectFieldData | AmbientTempProfile [get] |
Returns the Profile for Ambient Temperature. More... | |
unsafe NXOpen.Motion.TirePropertyCdBuilder.AmbientTempType | AmbientTempTypeSelection [get, set] |
Returns or sets the ambient temperature type. More... | |
unsafe NXOpen.Expression | AmbientTempValue [get] |
Returns the ambient temperature constant value. More... | |
unsafe bool | ContactKinematics [get, set] |
Returns or sets the Contact Kinematics (Effective Rolling Radius, Slip Velocities, Surface Normal). More... | |
unsafe bool | ContactLengthWidth [get, set] |
Returns or sets the contact length/width. More... | |
unsafe bool | ContactPointGlobal [get, set] |
Returns or sets the contact point surface friction global. More... | |
unsafe bool | ContactPointRoadRef [get, set] |
Returns or sets the contact point surface friction road frame. More... | |
unsafe NXOpen.Expression | CorrectorIter [get] |
Returns the corrector iterations. More... | |
unsafe bool | EnergyLoss [get, set] |
Returns or sets the wear indicator. More... | |
unsafe bool | EnergyLossOfSpecificEntities [get, set] |
Returns or sets the Energy Loss Of Specific Entities. More... | |
unsafe bool | EnergyLossPerSegment [get, set] |
Returns or sets the Energy Loss Per Cross Section Segment Activates specific CDTire results: eloss_gl, eloss_01 . More... | |
unsafe bool | Inclination [get, set] |
Returns or sets the inclination and slip angle, slip loaded radius, rim rotation. More... | |
unsafe NXOpen.Motion.MotionFunction | InflationPressureFunction [get, set] |
Returns or sets the inflation pressure function More... | |
unsafe NXOpen.Motion.SelectFieldData | InflationPressureProfile [get] |
Returns the Profile for Inflation Pressure. More... | |
unsafe NXOpen.Motion.TirePropertyCdBuilder.InflationPressureType | InflationPressureTypeSelection [get, set] |
Returns or sets the inflation pressure type. More... | |
unsafe NXOpen.Expression | InflationPressureValue [get] |
Returns the inflation pressure constant value. More... | |
unsafe NXOpen.Motion.TirePropertyCdBuilder.ModelType | ModelTypeSelection [get, set] |
Returns or sets the CDTire model type. More... | |
unsafe string | Name [get, set] |
Returns or sets the name of the Tire Property More... | |
unsafe string | PrimaryParamFile [get, set] |
Returns or sets the primary parameter file. More... | |
unsafe bool | RimRoadGlobal [get, set] |
Returns or sets the rim road global frame. More... | |
unsafe bool | RimRoadTydexW [get, set] |
Returns or sets the rim road tydex-W frame. More... | |
unsafe bool | RimTydexCH [get, set] |
Returns or sets the rim Tydex-C and Tydex-H frames. More... | |
unsafe bool | RoadGlobal [get, set] |
Returns or sets the road center global. More... | |
unsafe bool | SolverResults [get, set] |
Returns or sets the solver results Activates specific CDTire results: Integration step size (h);Time integration error (err); More... | |
unsafe bool | StaticHold [get, set] |
Returns or sets the static hold. More... | |
unsafe NXOpen.Expression | StaticRadius [get] |
Returns the static radius. More... | |
unsafe NXOpen.Expression | StaticVerticalStiffness [get] |
Returns the static vertical stiffness. More... | |
unsafe bool | TimeStatistics [get, set] |
Returns or sets the time statistics Activates specific CDTire results: Simulation time (time); CDTire tire model type (submodel); CDTire road model type (type); CPU time for this tire (cpu_time); More... | |
unsafe string | TireControlFile [get, set] |
Returns or sets the tire control file. More... | |
unsafe bool | WearIndicatorPerSegment [get, set] |
Returns or sets the Wear Indicator Per Cross Section Segment. More... | |
unsafe bool | WheelGlobal [get, set] |
Returns or sets the wheel center global. More... | |
unsafe bool | WheelRoadRef [get, set] |
Returns or sets the wheel center road reference frame. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a Motion.TirePropertyCd builder
To create a new instance of this class, use NXOpen.Motion.TirePropertyCdCollection.CreateTirePropertyCdBuilder
Default values.
Property | Value |
---|---|
AmbientTempTypeSelection |
TireParameterFile |
AmbientTempValue.Value |
0.0 (millimeters part), 0.0 (inches part) |
ContactLengthWidth |
0 |
ContactPointGlobal |
0 |
ContactPointRoadRef |
1 |
CorrectorIter.Value |
0 (millimeters part), 0 (inches part) |
EnergyLoss (deprecated) |
0 |
Inclination |
1 |
InflationPressureTypeSelection |
TireParameterFile |
InflationPressureValue.Value |
0.0 (millimeters part), 0.0 (inches part) |
ModelTypeSelection |
Cdt30 |
RimRoadGlobal |
1 |
RimRoadTydexW |
1 |
RimTydexCH |
1 |
RoadGlobal |
0 |
SolverResults |
0 |
StaticHold |
1 |
StaticRadius.Value |
0.1 (millimeters part), 0 (inches part) |
StaticVerticalStiffness.Value |
0.0 (millimeters part), 0.0 (inches part) |
TimeStatistics |
0 |
WheelGlobal |
0 |
WheelRoadRef |
0 |
Created in NX11.0.0
The Ambient Temp type.
Specifies how the ambient temperature will be defined. If TireParameterFile is selected, then the ambient temperature is set in the selected tire parameter file. If Constant is set, then the ambient temperature is defined in the CD Tire dialog. If Variable is selected, then the ambient temperature is defined by a curve. The pressure curve defines ambient temperature as a function of simulation time.
Enumerator | |
---|---|
TireParameterFile | |
Constant | |
Function | |
Profile |
The Inflation Pressure type.
Specifies how the tire pressure will be defined. If the TireParameterFile is selected, then the tire pressure is set in the selected tire parameter file. If Constant is set, then the constant pressure is defined in the CD Tire dialog. If Variable is selected, then the pressure is defined by a curve. The pressure curve defines tire pressure as a function of simulation time.
Enumerator | |
---|---|
TireParameterFile | |
Constant | |
Function | |
Profile |
|
getset |
Returns or sets the ambient temperature function
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the Profile for Ambient Temperature.
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the ambient temperature type.
Specifies how the ambient temperature will be defined. If AmbientTempType.TireParameterFile is selected, then the ambient temperature is set in the selected tire parameter file. Otherwise, it will be defined as a constant, function, or a profile. The pressure curve defines ambient temperature as a function of simulation time.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the ambient temperature constant value.
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the Contact Kinematics (Effective Rolling Radius, Slip Velocities, Surface Normal).
Activates specific CDTire results: Effective rolling radius (eff_roll_rad);Loaded radius rate of change (radius_rate); Longitudinal slip velocity (long_slip_vel);Lateral slip velocity (lat_slip_vel); Surface normal in road frame (surf_norm_x, surf_norm_y, surf_norm_z); Longitudinal velocity (long_vel);Spin velocity (spin_vel);
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the contact length/width.
Activates specific CDTire results: Contact patch length (contlength); Contact patch width (contwidth);
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the contact point surface friction global.
Activates specific CDTire results: Global location of contact center (contact_x_world, contact_y_world, contact_z_world); Coefficient of friction at contact point (mu);
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the contact point surface friction road frame.
Activates specific CDTire results: x, y, or z-component of contact center position wrt Road Body (contact_x, contact_y, contact_z); Coefficient of friction at contact point (mu);
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the corrector iterations.
Define the maximum number of corrector iterations to be performed at each simulation time step in the CDTire internal PECE integrator.
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the wear indicator.
Created in NX11.0.0
Deprecated in NX12.0.0. Use TirePropertyCdBuilder.WearIndicatorPerSegment instead.
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the Energy Loss Of Specific Entities.
Activates specific CDTire results: (el_all, el_rubber_circ_damp, el_rubber_lat_damp, el_rubber_diag_damp, el_rubber_shear_damp, el_carcass_damp, el_capply_damp, el_belt_damp, el_bend_damp_x, el_bend_damp_y, el_bend_damp_xy, el_tread_slip, el_tread_radial_damp, el_tread_inner_frict);
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the Energy Loss Per Cross Section Segment Activates specific CDTire results: eloss_gl, eloss_01 .
.. eloss_29;
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the inclination and slip angle, slip loaded radius, rim rotation.
Activates specific CDTire results: Deflected tire radius (dynrad); y-component of rotational rim velocity wrt Tire Body (wy); Inclination angle (gamma); Slip angle (alpha); Longitudinal slip (longslip);
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the inflation pressure function
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the Profile for Inflation Pressure.
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the inflation pressure type.
Specifies how the tire pressure will be defined. If InflationPressureType.TireParameterFile is selected, then the tire pressure is set in the selected tire parameter file. Otherwise, it will be defined as a constant, function, or a profile. The pressure curve defines tire pressure as a function of simulation time.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the inflation pressure constant value.
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the CDTire model type.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the name of the Tire Property
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the primary parameter file.
The tire parameter file describes the properties of the tire. The number and location of the contained parameters depend on the used tire model. The file extension depends upon the selected Model Type.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the rim road global frame.
Activates specific CDTire results: Global x, y, or z-component of tire force/torque applied to Tire Body (tb_gl_fx, tb_gl_fy, tb_gl_fz, tb_gl_tx, tb_gl_ty, tb_gl_tz);
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the rim road tydex-W frame.
Activates specific CDTire results: X, y, or z-component of tire force/torque applied to Tire body, in Tydex-W frame (tb_tw_fx, tb_tw_fy, tb_tw_fz, tb_tw_tx, tb_tw_ty, tb_tw_tz); X, y, or z-component of contact force/torque applied to Road body, in Tydex-W frame (rb_tw_fx, rb_tw_fy, rb_tw_fz, rb_tw_tx, rb_tw_ty, rb_tw_tz);
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the rim Tydex-C and Tydex-H frames.
Activates specific CDTire results: x, y, or z-component of tire force applied to Tire Body wrt Tydex-C coordinate system (tb_tc_fx, tb_tc_fy, tb_tc_fz, tb_tc_tx, tb_tc_ty, tb_tc_tz); x, y, or z-component of tire force applied to Tire Body wrt Tydex-H coordinate system (tb_th_fx, tb_th_fy, tb_th_fz, tb_th_tx, tb_th_ty, tb_th_tz);.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the road center global.
Activates specific CDTire results: Vector from road axis system to rim center, in road axis system coordinates (roadx_world, roady_world, roadz_world); Euler parameter orientation coordinates of rim axis system with respect to road axis system (roade0_world, roade1_world, roade2_world, roade3_world); Velocity of rim center, relative to road axis system, in road axis system coordinates (roadxd_world, roadyd_world, roadzd_world); Angular velocity of rim relative to road axis system, in road axis system coordinates (roadwx_world, roadwy_world, roadwz_world);
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the solver results Activates specific CDTire results: Integration step size (h);Time integration error (err);
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the static hold.
Enables or disables holding forces during static analysis. These holding forces are applied to prevent add tire spin and gross chassis motion (X and Y translation and yaw with respect to the road "up" vector) stiffness in order to improve convergence during static analysis.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the static radius.
Approximate radius of the tire. Used only for the purpose of including additional stabilizing forces during static analysis if TirePropertyCdBuilder.StaticHold is true.
Created in NX11.0.0
License requirements: None.
|
get |
Returns the static vertical stiffness.
Specifies the vertical stiffness only used in static equilibrating force calculations. Used only for the purpose of including additional stabilizing forces during static analysis if TirePropertyCdBuilder.StaticHold is true.
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the time statistics Activates specific CDTire results: Simulation time (time); CDTire tire model type (submodel); CDTire road model type (type); CPU time for this tire (cpu_time);
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the tire control file.
The Tire Control File contains integrator control, adaptivity control and monitor control parameter.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the Wear Indicator Per Cross Section Segment.
Activates specific CDTire results: (wear_ind_gl, wear_ind_01 ... wear_ind_29);
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the wheel center global.
Activates specific CDTire results: Global position of rim center (wheelx_world, wheely_world, wheelz_world); Euler parameters orientation coordinates of rim center axis system with respect to world (wheele0_world, wheele1_world, wheele2_world, wheele4_world); Global velocity of rim center (wheelxd_world, wheelyd_world, wheelzd_world); Global angular velocity of rim center (wheelwx_world, wheelwy_world, wheelwz_world);.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the wheel center road reference frame.
Activates specific CDTire results: Vector from road axis system to rim center, in road axis system coordinates (wheelx_road, wheely_road, wheelz_road); Euler parameter orientation coordinates of rim axis system with respect to road axis system (wheele0_road, wheele1_road, wheele2_road, wheele3_road); Velocity of rim center, relative to road axis system, in road axis system coordinates (wheelxd_road, wheelyd_road, wheelzd_road); Angular velocity of rim relative to road axis system, in road axis system coordinates (wheelwx_road, wheelwy_road, wheelwz_road);
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")