NXOpen .NET Reference
12.0.0
|
Additional Inherited Members | |
Public Types inherited from NXOpen.Motion.MotionObject | |
enum | GroupType { None, Import } |
The group type attribute is used for import subassembly functionality. More... | |
Public Member Functions inherited from NXOpen.DisplayableObject | |
unsafe void | Blank () |
Blanks the object. More... | |
unsafe void | Unblank () |
Unblanks the object. More... | |
unsafe void | Highlight () |
Highlights the object. More... | |
unsafe void | Unhighlight () |
Unhighlights the object. More... | |
unsafe void | SetNameLocation (NXOpen.Point3d location) |
Sets the location of the object's name. More... | |
unsafe void | RedisplayObject () |
Redisplays the object in all views. More... | |
unsafe void | RemoveViewDependency () |
Remove dependency on all views from an object. More... | |
Properties inherited from NXOpen.Motion.MotionObject | |
unsafe double | DisplayScale [get, set] |
Returns or sets the display scale factor More... | |
unsafe string | GroupName [get, set] |
Returns or sets the group name of motion object More... | |
unsafe NXOpen.Motion.MotionObject.GroupType | GroupTypeOption [get, set] |
Returns or sets the group type of motion object More... | |
Tire Motion element.
This object contains force elements required in a vehicle multi-body model to represent the forces generated at the interface between the road and the tire. The forces are calculated by the solver based on the applied tire model parameters and the applied road surface.
To create or edit an instance of this class, use NXOpen.Motion.TireBuilder
Created in NX11.0.0