NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Motion.SegmentBuilder , only creation is supported More...
Public Types | |
enum | TypeChoices { Straight, ConstantRadius, LaneChange, Slalom, UserDefined } |
type attribute of the segment More... | |
enum | StraightTransitionTypeChoices { Linear, Cubic } |
data type attribute of the straight data More... | |
enum | SplineDatatypeChoices { Function, Profile2D } |
data type attribute of the straight data More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | Angle [get] |
Returns the angle of a constant radius segment More... | |
unsafe NXOpen.Motion.MotionFunction | BankAngleCurve [get, set] |
Returns or sets the bank angle spline curve of a user defined segment More... | |
unsafe NXOpen.Motion.SelectFieldData | BankAngleCurveProfile [get] |
Returns the bank angle spline curve defined by a profile for the user defined road segment object More... | |
unsafe NXOpen.Expression | ConstantRadiusBankAngle [get] |
Returns the bank angle of a constant radius segment More... | |
unsafe NXOpen.Expression | ConstantRadiusElevationChange [get] |
Returns the elevation change of a constant radius segment More... | |
unsafe NXOpen.Expression | LaneChangeElevationChange [get] |
Returns the elevation change of a lane change segment More... | |
unsafe NXOpen.Expression | LaneChangeForwardLength [get] |
Returns the forward length of a lane change segment More... | |
unsafe NXOpen.Expression | LateralAmplitude [get] |
Returns the lateral amplitude of a slalom segment More... | |
unsafe NXOpen.Expression | LateralShiftLength [get] |
Returns the lateral shift length of a lane change segment More... | |
unsafe NXOpen.Expression | Length [get] |
Returns the length of a straight segment More... | |
unsafe string | Name [get, set] |
Returns or sets the name More... | |
unsafe NXOpen.Expression | NumberOfPylons [get] |
Returns the number of pylons of a slalom segment More... | |
unsafe NXOpen.Expression | Radius [get] |
Returns the radius of a constant radius segment More... | |
unsafe NXOpen.Motion.SegmentBuilder.TypeChoices | SegmentType [get, set] |
Returns or sets the segment type of a road segment More... | |
unsafe NXOpen.Expression | SlalomElevationChange [get] |
Returns the elevation change of a slalom segment More... | |
unsafe NXOpen.Expression | SlalomForwardLength [get] |
Returns the forward length of a slalom segment More... | |
unsafe NXOpen.Motion.SegmentBuilder.SplineDatatypeChoices | SplineType [get, set] |
Returns or sets the spline type More... | |
unsafe NXOpen.Expression | StraightElevationChange [get] |
Returns the elevation change of a straight segment More... | |
unsafe NXOpen.Motion.SegmentBuilder.StraightTransitionTypeChoices | TransitionType [get, set] |
Returns or sets the transition type of a straight segment More... | |
unsafe NXOpen.Motion.MotionFunction | YCurve [get, set] |
Returns or sets the y spline curve of a user defined segment More... | |
unsafe NXOpen.Motion.SelectFieldData | YCurveProfile [get] |
Returns the y spline curve defined by a profile for the user defined road segment object More... | |
unsafe NXOpen.Motion.MotionFunction | ZCurve [get, set] |
Returns or sets the z spline curve of a user defined segment More... | |
unsafe NXOpen.Motion.SelectFieldData | ZCurveProfile [get] |
Returns the z spline curve defined by a profile for the user defined road segment object More... | |
Represents a NXOpen.Motion.SegmentBuilder , only creation is supported
To create a new instance of this class, use NXOpen.Motion.RoadBuilder.CreateSegmentBuilder
Created in NX11.0.0
unsafe bool NXOpen.Motion.SegmentBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the angle of a constant radius segment
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the bank angle spline curve of a user defined segment
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the bank angle spline curve defined by a profile for the user defined road segment object
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the bank angle of a constant radius segment
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the elevation change of a constant radius segment
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the elevation change of a lane change segment
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the forward length of a lane change segment
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the lateral amplitude of a slalom segment
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the lateral shift length of a lane change segment
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the length of a straight segment
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the name
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the number of pylons of a slalom segment
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the radius of a constant radius segment
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the segment type of a road segment
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the elevation change of a slalom segment
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the forward length of a slalom segment
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the spline type
Created in NX12.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the elevation change of a straight segment
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the transition type of a straight segment
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the y spline curve of a user defined segment
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the y spline curve defined by a profile for the user defined road segment object
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the z spline curve of a user defined segment
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the z spline curve defined by a profile for the user defined road segment object
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")