NXOpen .NET Reference
12.0.0
|
Represents a collection of motion scalar torque More...
Public Member Functions | |
NXOpen.Motion.ScalarTorque[] | ToArray () |
Returns an array of NXOpen.Motion.ScalarTorque objects. More... | |
unsafe NXOpen.Motion.ScalarTorqueBuilder | CreateScalarTorqueBuilder (NXOpen.Motion.ScalarTorque scalarTorque) |
Return NXOpen.Motion.ScalarTorqueBuilder object More... | |
unsafe NXOpen.Motion.ScalarTorque | FindObject (string name) |
Finds the NXOpen.Motion.ScalarTorque with the given name. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of motion scalar torque
To obtain an instance of this class, refer to NXOpen.Motion.MotionManager
Created in NX6.0.0
unsafe NXOpen.Motion.ScalarTorqueBuilder NXOpen.Motion.ScalarTorqueCollection.CreateScalarTorqueBuilder | ( | NXOpen.Motion.ScalarTorque | scalarTorque | ) |
Return NXOpen.Motion.ScalarTorqueBuilder object
Created in NX6.0.0
License requirements: mechanisms ("MECHANISMS")
scalarTorque | NXOpen.Motion.ScalarTorque to be edited, if a null reference (Nothing in Visual Basic) then create a new one |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Motion.ScalarTorque NXOpen.Motion.ScalarTorqueCollection.FindObject | ( | string | name | ) |
Finds the NXOpen.Motion.ScalarTorque with the given name.
An exception will be thrown if no object can be found with given name.
Created in NX6.0.0
License requirements: mechanisms ("MECHANISMS")
name |
NXOpen.Motion.ScalarTorque [] NXOpen.Motion.ScalarTorqueCollection.ToArray | ( | ) |
Returns an array of NXOpen.Motion.ScalarTorque objects.
|
get |
Returns the tag of this object.