NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Motion.ScalarForceBuilder More...
Public Types | |
enum | ApplicationType { ActionReaction, ActionOnly } |
the application type. More... | |
enum | DirectionType { Translational, X, Y, Z } |
the Direction type. More... | |
Properties | |
unsafe NXOpen.CoordinateSystem | ActionCsys [get, set] |
Returns or sets the action csys More... | |
unsafe NXOpen.Motion.SelectLink | ActionLink [get] |
Returns the action link More... | |
unsafe NXOpen.Point | ActionPoint [get, set] |
Returns or sets the action point More... | |
unsafe NXOpen.Motion.ScalarForceBuilder.ApplicationType | Applicationtype [get, set] |
Returns or sets the application type More... | |
unsafe NXOpen.Motion.ScalarForceBuilder.DirectionType | Direction [get, set] |
Returns or sets the direction More... | |
unsafe NXOpen.CAE.Function | Function [get, set] |
Returns or sets the function More... | |
unsafe string | Name [get, set] |
Returns or sets the name More... | |
unsafe NXOpen.Motion.SelectFieldData | Profile [get] |
Returns the profile More... | |
unsafe NXOpen.CoordinateSystem | ReactionCsys [get, set] |
Returns or sets the reaction csys More... | |
unsafe NXOpen.Motion.SelectLink | ReactionLink [get] |
Returns the reaction link More... | |
unsafe NXOpen.Point | ReactionPoint [get, set] |
Returns or sets the reaction point More... | |
unsafe NXOpen.Expression | ValueExpression [get] |
Returns the value expression More... | |
unsafe NXOpen.Motion.ForceValueTypes | ValueType [get, set] |
Returns or sets the value type More... | |
Properties inherited from NXOpen.Motion.MotionBuilder | |
unsafe double | DisplayScale [get, set] |
Returns or sets the icon display scale More... | |
unsafe string | GroupName [get, set] |
Returns or sets the group name More... | |
unsafe NXOpen.Motion.MotionObject.GroupType | GroupType [get, set] |
Returns or sets the group type More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Motion.ScalarForceBuilder
To create a new instance of this class, use NXOpen.Motion.ScalarForceCollection.CreateScalarForceBuilder
Created in NX6.0.0
|
getset |
Returns or sets the action csys
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the action link
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the action point
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the application type
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the direction
Created in NX12.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the function
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the name
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the profile
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the reaction csys
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the reaction link
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the reaction point
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the value expression
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the value type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")