NXOpen .NET Reference
12.0.0
|
Represents a Motion.PortVariable . More...
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | AssociatedPortName [get, set] |
Returns or sets the associated port name More... | |
unsafe string | Name [get] |
Returns the name More... | |
unsafe NXOpen.Motion.ControlPort | Port [get] |
Returns the port More... | |
unsafe int | Unit [get] |
Returns the unit More... | |
Represents a Motion.PortVariable .
This class contains the port association for the output of a mechatronics element
No KF support
Created in NX11.0.0
unsafe bool NXOpen.Motion.PortVariable.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the associated port name
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the name
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the port
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the unit
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")