NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Motion.PointOnCurveBuilder More...
Public Member Functions | |
unsafe NXOpen.NXObject[] | GetCurves () |
Returns the curves More... | |
unsafe void | SetCurves (NXOpen.NXObject[] curves) |
Sets the curves More... | |
Properties | |
unsafe NXOpen.Motion.CurveParameterizedTypes | CurveParameterizedType [get, set] |
Returns or sets the curve parameterized type More... | |
unsafe NXOpen.Motion.SelectLink | Link [get] |
Returns the action link More... | |
unsafe string | Name [get, set] |
Returns or sets the name More... | |
unsafe NXOpen.Point | Point [get, set] |
Returns or sets the selected point More... | |
unsafe NXOpen.Expression | SpacingExpression [get] |
Returns the user defined spacing More... | |
Properties inherited from NXOpen.Motion.MotionBuilder | |
unsafe double | DisplayScale [get, set] |
Returns or sets the icon display scale More... | |
unsafe string | GroupName [get, set] |
Returns or sets the group name More... | |
unsafe NXOpen.Motion.MotionObject.GroupType | GroupType [get, set] |
Returns or sets the group type More... | |
Represents a NXOpen.Motion.PointOnCurveBuilder
To create a new instance of this class, use NXOpen.Motion.PointOnCurveCollection.CreatePointOnCurveBuilder
Default values.
Property | Value |
---|---|
CurveParameterizedType |
Spacing |
Created in NX6.0.0
unsafe NXOpen.NXObject [] NXOpen.Motion.PointOnCurveBuilder.GetCurves | ( | ) |
Returns the curves
Created in NX6.0.0
License requirements: None.
unsafe void NXOpen.Motion.PointOnCurveBuilder.SetCurves | ( | NXOpen.NXObject[] | curves | ) |
Sets the curves
Created in NX6.0.0
License requirements: mechanisms ("MECHANISMS")
curves | curve or edge |
|
getset |
Returns or sets the curve parameterized type
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the action link
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the name
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the selected point
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the user defined spacing
Created in NX8.0.0
License requirements: None.