NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Motion.PhysicsConversionBuilder builder More...
Public Member Functions | |
unsafe void | ActiveAll () |
The active button. More... | |
unsafe void | DeactiveAll () |
The deactive button. More... | |
unsafe void | GetPhysics (out NXOpen.NXObject[] physicsProto, out NXOpen.Assemblies.Component[] partOccurrence) |
The physics data. More... | |
unsafe void | UpdateStatus (NXOpen.NXObject[] physicsProto, NXOpen.Assemblies.Component[] partOccurrence, bool active) |
The data update accordingly. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Motion.PhysicsConversionBuilder builder
To create a new instance of this class, use NXOpen.Motion.MotionSession.CreatePhysicsConversionBuilder
Created in NX8.0.0
unsafe void NXOpen.Motion.PhysicsConversionBuilder.ActiveAll | ( | ) |
The active button.
Call this method to make all physics items active.
Created in NX8.0.0
License requirements: mechanisms ("MECHANISMS")
unsafe void NXOpen.Motion.PhysicsConversionBuilder.DeactiveAll | ( | ) |
The deactive button.
Call this method to make all physics items inactive.
Created in NX8.0.0
License requirements: mechanisms ("MECHANISMS")
unsafe void NXOpen.Motion.PhysicsConversionBuilder.GetPhysics | ( | out NXOpen.NXObject[] | physicsProto, |
out NXOpen.Assemblies.Component[] | partOccurrence | ||
) |
The physics data.
Call this method to get the physics data.
Created in NX8.0.0
License requirements: mechanisms ("MECHANISMS")
physicsProto | |
partOccurrence |
unsafe void NXOpen.Motion.PhysicsConversionBuilder.UpdateStatus | ( | NXOpen.NXObject[] | physicsProto, |
NXOpen.Assemblies.Component[] | partOccurrence, | ||
bool | active | ||
) |
The data update accordingly.
Call this method to make part of the physics items active or inactive.
Created in NX8.0.0
License requirements: mechanisms ("MECHANISMS")
physicsProto | |
partOccurrence | |
active |