NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Motion.PMDCMotorBuilder More...
Public Types | |
enum | Type { WithRotor, WithoutRotor } |
Motor type More... | |
Properties | |
unsafe double | DampingCoefficient [get, set] |
Returns or sets the damping coefficient More... | |
unsafe NXOpen.Expression | InductanceExpression [get] |
Returns the Inductant Expression More... | |
unsafe NXOpen.Expression | InitialCurrentExpression [get] |
Returns the Initial Current Expression More... | |
unsafe double | InitialSpeed [get, set] |
Returns or sets the initial speed More... | |
unsafe NXOpen.Motion.PMDCMotorBuilder.Type | MotorType [get, set] |
Returns or sets the motor type More... | |
unsafe string | Name [get, set] |
Returns or sets the name More... | |
unsafe NXOpen.Expression | NominalVoltageExpression [get] |
Returns the Nominal Voltage Expression More... | |
unsafe NXOpen.Expression | ResistanceExpression [get] |
Returns the Resistance Expression More... | |
unsafe double | RotorInteria [get, set] |
Returns or sets the rotor interia More... | |
unsafe NXOpen.Expression | VoltageConstantExpression [get] |
Returns the Voltage Constant Expression More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Motion.PMDCMotorBuilder
To create a new instance of this class, use NXOpen.Motion.PMDCMotorCollection.CreatePmdcMotorBuilder
Created in NX6.0.0
|
getset |
Returns or sets the damping coefficient
Created in NX6.0.0
License requirements to get this property: nx_motion_motor ("NX Motion Motor")
License requirements to set this property: nx_motion_motor ("NX Motion Motor")
|
get |
Returns the Inductant Expression
Created in NX8.5.0
License requirements: nx_motion_motor ("NX Motion Motor")
|
get |
Returns the Initial Current Expression
Created in NX8.5.0
License requirements: nx_motion_motor ("NX Motion Motor")
|
getset |
Returns or sets the initial speed
Created in NX6.0.0
License requirements to get this property: nx_motion_motor ("NX Motion Motor")
License requirements to set this property: nx_motion_motor ("NX Motion Motor")
|
getset |
Returns or sets the motor type
Created in NX6.0.0
License requirements to get this property: nx_motion_motor ("NX Motion Motor")
License requirements to set this property: nx_motion_motor ("NX Motion Motor")
|
getset |
Returns or sets the name
Created in NX6.0.0
License requirements to get this property: nx_motion_motor ("NX Motion Motor")
License requirements to set this property: nx_motion_motor ("NX Motion Motor")
|
get |
Returns the Nominal Voltage Expression
Created in NX8.5.0
License requirements: nx_motion_motor ("NX Motion Motor")
|
get |
Returns the Resistance Expression
Created in NX8.5.0
License requirements: nx_motion_motor ("NX Motion Motor")
|
getset |
Returns or sets the rotor interia
Created in NX6.0.0
License requirements to get this property: nx_motion_motor ("NX Motion Motor")
License requirements to set this property: nx_motion_motor ("NX Motion Motor")
|
get |
Returns the Voltage Constant Expression
Created in NX8.5.0
License requirements: nx_motion_motor ("NX Motion Motor")