NXOpen .NET Reference
12.0.0
|
Represents a Motion.OutputPortAssociation . More...
Properties | |
unsafe string | AssociatedPortName [get, set] |
Returns or sets the created and associated port name More... | |
unsafe NXOpen.Motion.ControlPort | Port [get] |
Returns the associated port More... | |
Properties inherited from NXOpen.Motion.PortAssociation | |
unsafe string | Name [get, set] |
Returns or sets the mechatronics port name More... | |
unsafe NXOpen.Expression | Offset [get] |
Returns the offset More... | |
unsafe NXOpen.Expression | ScaleFactor [get] |
Returns the scale factor More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Motion.PortAssociation | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a Motion.OutputPortAssociation .
This class contains the port association for the output of a mechatronics element
To create a new instance of this class, use NXOpen.Motion.MechatronicsBuilder.NewOutputListItem
Created in NX11.0.0
|
getset |
Returns or sets the created and associated port name
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the associated port
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")