NXOpen .NET Reference
12.0.0
|
Represents a collection of ports used as outputs by Mechatronics More...
Public Member Functions | |
NXOpen.Motion.ControlPort[] | ToArray () |
Returns an array of NXOpen.Motion.ControlPort objects. More... | |
unsafe NXOpen.Motion.ControlPort | FindObject (string name) |
Finds the NXOpen.Motion.ControlPort variable with the given name. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of ports used as outputs by Mechatronics
To obtain an instance of this class, refer to NXOpen.Motion.Mechatronics
Created in NX11.0.0
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Motion.ControlPort NXOpen.Motion.MechatronicsPortCollection.FindObject | ( | string | name | ) |
Finds the NXOpen.Motion.ControlPort variable with the given name.
An exception will be thrown if no object can be found with given name.
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
name |
NXOpen.Motion.ControlPort [] NXOpen.Motion.MechatronicsPortCollection.ToArray | ( | ) |
Returns an array of NXOpen.Motion.ControlPort objects.
|
get |
Returns the tag of this object.