NXOpen .NET Reference
12.0.0
|
Represents a collection of Markers More...
Public Member Functions | |
NXOpen.Motion.Marker[] | ToArray () |
Returns an array of NXOpen.Motion.Marker objects. More... | |
unsafe NXOpen.Motion.Marker | Create (string name, NXOpen.Motion.Marker.MarkerType subtype, NXOpen.Motion.Link link, NXOpen.Point origin, NXOpen.NXMatrix orientation) |
Create a NXOpen.Motion.Marker in the Scenario for Motion+ database. More... | |
unsafe NXOpen.Motion.Marker | FindObject (string name) |
Finds the NXOpen.Motion.Marker with the given name. More... | |
unsafe NXOpen.Motion.MarkerBuilder | CreateMarkerBuilder (NXOpen.Motion.Marker marker) |
Creates a NXOpen.Motion.MarkerBuilder More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of Markers
To obtain an instance of this class, refer to NXOpen.Part
Created in NX4.0.0
unsafe NXOpen.Motion.Marker NXOpen.Motion.MarkerCollection.Create | ( | string | name, |
NXOpen.Motion.Marker.MarkerType | subtype, | ||
NXOpen.Motion.Link | link, | ||
NXOpen.Point | origin, | ||
NXOpen.NXMatrix | orientation | ||
) |
Create a NXOpen.Motion.Marker in the Scenario for Motion+ database.
Created in NX4.0.0
License requirements: mechanisms ("MECHANISMS")
name | |
subtype | |
link | |
origin | |
orientation |
unsafe NXOpen.Motion.MarkerBuilder NXOpen.Motion.MarkerCollection.CreateMarkerBuilder | ( | NXOpen.Motion.Marker | marker | ) |
Creates a NXOpen.Motion.MarkerBuilder
Created in NX6.0.0
License requirements: mechanisms ("MECHANISMS")
marker | NXOpen.Motion.Marker to be edited, if a null reference (Nothing in Visual Basic) then create a new one |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Motion.Marker NXOpen.Motion.MarkerCollection.FindObject | ( | string | name | ) |
Finds the NXOpen.Motion.Marker with the given name.
An exception will be thrown if no object can be found with given name.
Created in NX4.0.0
License requirements: mechanisms ("MECHANISMS")
name | The name of the NXOpen.Motion.Marker . |
NXOpen.Motion.Marker [] NXOpen.Motion.MarkerCollection.ToArray | ( | ) |
Returns an array of NXOpen.Motion.Marker objects.
|
get |
Returns the tag of this object.