NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Motion.LinkMassProperty More...
Public Types | |
enum | MassPropertyType { Automatic, UserDefined, None } |
Defines mass property type of link More... | |
Properties | |
unsafe NXOpen.CoordinateSystem | InertiaCsys [get, set] |
Returns or sets the inertia csys More... | |
unsafe NXOpen.Expression | IxxExpression [get] |
Returns the principle moment of inertia expression about the X axis More... | |
unsafe NXOpen.Expression | IxyExpression [get] |
Returns the product of inertia expression for the X and Y axes More... | |
unsafe NXOpen.Expression | IxzExpression [get] |
Returns the product of inertia expression for the X and Z axes More... | |
unsafe NXOpen.Expression | IyyExpression [get] |
Returns the principle moment of inertia expression about the Y axis More... | |
unsafe NXOpen.Expression | IyzExpression [get] |
Returns the product of inertia expression for the Y and Z axes More... | |
unsafe NXOpen.Expression | IzzExpression [get] |
Returns the principle moment of inertia expression about the Z axis More... | |
unsafe NXOpen.Point | MassCenter [get, set] |
Returns or sets the mass center More... | |
unsafe NXOpen.Expression | MassExpression [get] |
Returns the mass expression More... | |
unsafe NXOpen.Motion.LinkMassProperty.MassPropertyType | MassType [get, set] |
Returns or sets the mass type More... | |
Represents a NXOpen.Motion.LinkMassProperty
Created in NX5.0.0
|
getset |
Returns or sets the inertia csys
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the principle moment of inertia expression about the X axis
Created in NX8.0.0
License requirements: None.
|
get |
Returns the product of inertia expression for the X and Y axes
Created in NX8.0.0
License requirements: None.
|
get |
Returns the product of inertia expression for the X and Z axes
Created in NX8.0.0
License requirements: None.
|
get |
Returns the principle moment of inertia expression about the Y axis
Created in NX8.0.0
License requirements: None.
|
get |
Returns the product of inertia expression for the Y and Z axes
Created in NX8.0.0
License requirements: None.
|
get |
Returns the principle moment of inertia expression about the Z axis
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the mass center
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the mass expression
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the mass type
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")