NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Motion.LinkInitialVelocity More...
Public Types | |
enum | AngularVelocityType { Magnitude, Component } |
Defines rotate type of initial velocity. More... | |
Properties | |
unsafe NXOpen.CoordinateSystem | RotateCsys [get, set] |
Returns or sets the rotate csys. More... | |
unsafe NXOpen.Expression | RotateExpression [get] |
Returns the rotate magnitue expression. More... | |
unsafe NXOpen.Motion.LinkInitialVelocity.AngularVelocityType | RotateType [get, set] |
Returns or sets the rotate type More... | |
unsafe NXOpen.Direction | RotateVector [get, set] |
Returns or sets the rotate vector. More... | |
unsafe NXOpen.Expression | TranslateExpression [get] |
Returns the translate magnitue expression. More... | |
unsafe NXOpen.Direction | TranslateVector [get, set] |
Returns or sets the translate vector More... | |
unsafe NXOpen.Expression | WxExpression [get] |
Returns the component of rotation about X axis. More... | |
unsafe NXOpen.Expression | WyExpression [get] |
Returns the component of rotation about Y axis. More... | |
unsafe NXOpen.Expression | WzExpression [get] |
Returns the component of rotation about Z axis. More... | |
Represents a NXOpen.Motion.LinkInitialVelocity
Created in NX5.0.0
Defines rotate type of initial velocity.
If NXOpen.Motion.LinkInitialVelocity.AngularVelocityType.Magnitude is set, NXOpen.Motion.LinkInitialVelocity.RotateVector and NXOpen.Motion.LinkInitialVelocity.RotateExpression is valid.If NXOpen.Motion.LinkInitialVelocity.AngularVelocityType.Component is selected, NXOpen.Motion.LinkInitialVelocity.RotateCsys , NXOpen.Motion.LinkInitialVelocity.WxExpression , NXOpen.Motion.LinkInitialVelocity.WyExpression ,and NXOpen.Motion.LinkInitialVelocity.WzExpression is valid.
Enumerator | |
---|---|
Magnitude |
Magnitude type define rotate vector |
Component |
Component type define rotate csys |
|
getset |
Returns or sets the rotate csys.
Only valid if NXOpen.Motion.LinkInitialVelocity.AngularVelocityType.Component is set.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the rotate magnitue expression.
Only valid if NXOpen.Motion.LinkInitialVelocity.AngularVelocityType.Magnitude is set.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the rotate type
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the rotate vector.
Only valid if NXOpen.Motion.LinkInitialVelocity.AngularVelocityType.Magnitude is set.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the translate magnitue expression.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the translate vector
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the component of rotation about X axis.
Only valid if NXOpen.Motion.LinkInitialVelocity.AngularVelocityType.Component is set.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the component of rotation about Y axis.
Only valid if NXOpen.Motion.LinkInitialVelocity.AngularVelocityType.Component is set.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the component of rotation about Z axis.
Only valid if NXOpen.Motion.LinkInitialVelocity.AngularVelocityType.Component is set.
Created in NX8.0.0
License requirements: None.