NXOpen .NET Reference
12.0.0
|
Represents a collection of LinkCoupler objects More...
Public Member Functions | |
NXOpen.Motion.LinkCoupler[] | ToArray () |
Returns an array of NXOpen.Motion.LinkCoupler objects. More... | |
unsafe NXOpen.Motion.LinkCouplerBuilder | CreateLinkCouplerBuilder (NXOpen.Motion.LinkCoupler linkCoupler) |
Creates a NXOpen.Motion.LinkCouplerBuilder More... | |
unsafe NXOpen.Motion.LinkCoupler | FindObject (string name) |
Finds the NXOpen.Motion.LinkCoupler with the given name. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of LinkCoupler objects
To obtain an instance of this class, refer to NXOpen.Motion.MotionManager
Created in NX12.0.0
unsafe NXOpen.Motion.LinkCouplerBuilder NXOpen.Motion.LinkCouplerCollection.CreateLinkCouplerBuilder | ( | NXOpen.Motion.LinkCoupler | linkCoupler | ) |
Creates a NXOpen.Motion.LinkCouplerBuilder
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
linkCoupler |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Motion.LinkCoupler NXOpen.Motion.LinkCouplerCollection.FindObject | ( | string | name | ) |
Finds the NXOpen.Motion.LinkCoupler with the given name.
An exception will be thrown if no object can be found with given name.
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
name | The name of the NXOpen.Motion.LinkCoupler . |
NXOpen.Motion.LinkCoupler [] NXOpen.Motion.LinkCouplerCollection.ToArray | ( | ) |
Returns an array of NXOpen.Motion.LinkCoupler objects.
|
get |
Returns the tag of this object.