NXOpen .NET Reference
12.0.0
|
Represents a collection of motion joints More...
Public Member Functions | |
NXOpen.Motion.Link[] | ToArray () |
Returns an array of NXOpen.Motion.Link objects. More... | |
unsafe NXOpen.Motion.LinkBuilder | CreateLinkBuilder (NXOpen.Motion.Link link) |
Creates a NXOpen.Motion.LinkBuilder More... | |
unsafe NXOpen.Motion.Joint | CreateFixedJoint (NXOpen.Motion.Link link) |
Creates a NXOpen.Motion.Joint More... | |
unsafe NXOpen.Motion.Link | FindObject (string name) |
Finds the NXOpen.Motion.Link with the given name. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of motion joints
To obtain an instance of this class, refer to NXOpen.Motion.MotionManager
Created in NX5.0.0
unsafe NXOpen.Motion.Joint NXOpen.Motion.LinkCollection.CreateFixedJoint | ( | NXOpen.Motion.Link | link | ) |
Creates a NXOpen.Motion.Joint
Created in NX6.0.0
License requirements: mechanisms ("MECHANISMS")
link | NXOpen.Motion.Link to be used to create relate fixed joint |
unsafe NXOpen.Motion.LinkBuilder NXOpen.Motion.LinkCollection.CreateLinkBuilder | ( | NXOpen.Motion.Link | link | ) |
Creates a NXOpen.Motion.LinkBuilder
Created in NX5.0.0
License requirements: mechanisms ("MECHANISMS")
link | NXOpen.Motion.Link to be edited, if a null reference (Nothing in Visual Basic) then create a new one |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Motion.Link NXOpen.Motion.LinkCollection.FindObject | ( | string | name | ) |
Finds the NXOpen.Motion.Link with the given name.
An exception will be thrown if no object can be found with given name.
Created in NX5.0.0
License requirements: mechanisms ("MECHANISMS")
name | The name of the NXOpen.Motion.Link . |
NXOpen.Motion.Link [] NXOpen.Motion.LinkCollection.ToArray | ( | ) |
Returns an array of NXOpen.Motion.Link objects.
|
get |
Returns the tag of this object.