NXOpen .NET Reference
12.0.0
|
Represents a lms joint friction object More...
Properties | |
unsafe NXOpen.Expression | BallRadius [get] |
Returns the ball radius More... | |
unsafe NXOpen.Expression | BendingReactionArm [get] |
Returns the bending reaction arm More... | |
unsafe NXOpen.Expression | FrictionArm [get] |
Returns the friction arm More... | |
unsafe NXOpen.Expression | InitialOverlap [get] |
Returns the initial overlap More... | |
unsafe NXOpen.Expression | MuDynamic [get] |
Returns the mu dynamic More... | |
unsafe NXOpen.Expression | MuStatic [get] |
Returns the mu static More... | |
unsafe NXOpen.Expression | PinRadius [get] |
Returns the pin radius More... | |
unsafe NXOpen.Expression | ReactionArm [get] |
Returns the reaction arm More... | |
unsafe NXOpen.Expression | RotationalStictionTransitionVelocity [get] |
Returns the rotational velocity tolerance More... | |
unsafe NXOpen.Expression | TranslationalStictionTransitionVelocity [get] |
Returns the translational velocity tolerance More... | |
Represents a lms joint friction object
Created in NX10.0.0
|
get |
Returns the ball radius
Created in NX10.0.0
License requirements: None.
|
get |
Returns the bending reaction arm
Created in NX10.0.0
License requirements: None.
|
get |
Returns the friction arm
Created in NX10.0.0
License requirements: None.
|
get |
Returns the initial overlap
Created in NX10.0.0
License requirements: None.
|
get |
Returns the mu dynamic
Created in NX10.0.0
License requirements: None.
|
get |
Returns the mu static
Created in NX10.0.0
License requirements: None.
|
get |
Returns the pin radius
Created in NX10.0.0
License requirements: None.
|
get |
Returns the reaction arm
Created in NX10.0.0
License requirements: None.
|
get |
Returns the rotational velocity tolerance
Created in NX10.0.0
License requirements: None.
|
get |
Returns the translational velocity tolerance
Created in NX10.0.0
License requirements: None.