NXOpen .NET Reference
12.0.0
|
Represents a adams joint friction object More...
Public Types | |
enum | FrictionEffect { All, Stiction, Sliding } |
Joint friction effect More... | |
enum | FrictionYokeType { I, J } |
Joint friction yoke type More... | |
enum | FrictionOverlapDelta { Constant, Increase, Decrease } |
Joint friction overlap_delta More... | |
Properties | |
unsafe NXOpen.Expression | BallRadiusExpression [get] |
Returns the ball radius expression More... | |
unsafe bool | BendMoment [get, set] |
Returns or sets the bend moment More... | |
unsafe NXOpen.Expression | BendingArmExpression [get] |
Returns the bending arm expression More... | |
unsafe NXOpen.Motion.JointFrictionAdams.FrictionEffect | Effect [get, set] |
Returns or sets the effect More... | |
unsafe NXOpen.Expression | ForcePreloadExpression [get] |
Returns the force preload expression More... | |
unsafe NXOpen.Expression | FrictionArmExpression [get] |
Returns the friction arm expression More... | |
unsafe NXOpen.Expression | InitialOverlapExpression [get] |
Returns the initial overlap expression More... | |
unsafe NXOpen.Expression | MaxStictionDeformationExpression [get] |
Returns the max stiction deformation expression More... | |
unsafe NXOpen.Expression | MuDynamicExpression [get] |
Returns the mu dynamic expression More... | |
unsafe NXOpen.Expression | MuStaticExpression [get] |
Returns the mu static expression More... | |
unsafe NXOpen.Motion.JointFrictionAdams.FrictionOverlapDelta | OverlapDelta [get, set] |
Returns or sets the overlap delta More... | |
unsafe NXOpen.Expression | PinRadiusExpression [get] |
Returns the pin radius expression More... | |
unsafe bool | Preload [get, set] |
Returns or sets the preload More... | |
unsafe NXOpen.Expression | ReactionArmExpression [get] |
Returns the reaction arm expression More... | |
unsafe bool | ReactionForce [get, set] |
Returns or sets the reaction force More... | |
unsafe bool | StaticEqu [get, set] |
Returns or sets the static equ More... | |
unsafe NXOpen.Expression | StictionTransitionVelocityExpression [get] |
Returns the stiction transition velocity expression More... | |
unsafe NXOpen.Expression | TorquePreloadExpression [get] |
Returns the torque preload expression More... | |
unsafe bool | TorsionalMoment [get, set] |
Returns or sets the torsional moment More... | |
unsafe NXOpen.Motion.JointFrictionAdams.FrictionYokeType | YokeType [get, set] |
Returns or sets the yoke type More... | |
Represents a adams joint friction object
Created in NX5.0.0
|
get |
Returns the ball radius expression
Created in NX8.0.0
License requirements: None.
|
get |
Returns the bending arm expression
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the bend moment
Created in NX5.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the effect
Created in NX5.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the force preload expression
Created in NX8.0.0
License requirements: None.
|
get |
Returns the friction arm expression
Created in NX8.0.0
License requirements: None.
|
get |
Returns the initial overlap expression
Created in NX8.0.0
License requirements: None.
|
get |
Returns the max stiction deformation expression
Created in NX8.0.0
License requirements: None.
|
get |
Returns the mu dynamic expression
Created in NX8.0.0
License requirements: None.
|
get |
Returns the mu static expression
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the overlap delta
Created in NX5.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the pin radius expression
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the preload
Created in NX5.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the reaction arm expression
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the reaction force
Created in NX5.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the static equ
Created in NX5.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the stiction transition velocity expression
Created in NX8.0.0
License requirements: None.
|
get |
Returns the torque preload expression
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the torsional moment
Created in NX5.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the yoke type
Created in NX5.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")