NXOpen .NET Reference
12.0.0
|
Represents a collection of Driver objects More...
Public Member Functions | |
NXOpen.Motion.JointDriver[] | ToArray () |
Returns an array of NXOpen.Motion.JointDriver objects. More... | |
unsafe NXOpen.Motion.JointDriverBuilder | CreateJointDriverBuilder (NXOpen.Motion.JointDriver jointdriver) |
Creates a NXOpen.Motion.JointDriverBuilder More... | |
unsafe NXOpen.Motion.JointDriver | FindObject (string name) |
Finds the NXOpen.Motion.JointDriver with the given name. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of Driver objects
To obtain an instance of this class, refer to NXOpen.Motion.MotionManager
Created in NX5.0.0
unsafe NXOpen.Motion.JointDriverBuilder NXOpen.Motion.JointDriverCollection.CreateJointDriverBuilder | ( | NXOpen.Motion.JointDriver | jointdriver | ) |
Creates a NXOpen.Motion.JointDriverBuilder
Created in NX5.0.0
License requirements: mechanisms ("MECHANISMS")
jointdriver | NXOpen.Motion.JointDriver to be edited, if a null reference (Nothing in Visual Basic) then create a new one |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Motion.JointDriver NXOpen.Motion.JointDriverCollection.FindObject | ( | string | name | ) |
Finds the NXOpen.Motion.JointDriver with the given name.
An exception will be thrown if no object can be found with given name.
Created in NX5.0.0
License requirements: mechanisms ("MECHANISMS")
name | The name of the NXOpen.Motion.JointDriver . |
NXOpen.Motion.JointDriver [] NXOpen.Motion.JointDriverCollection.ToArray | ( | ) |
Returns an array of NXOpen.Motion.JointDriver objects.
|
get |
Returns the tag of this object.