NXOpen .NET Reference
12.0.0
|
This builder class is used to create or edit NXOpen.Motion.Joint objects. More...
Properties | |
unsafe NXOpen.Motion.JointDefine | JointDefine [get] |
Returns the joint define More... | |
unsafe NXOpen.Motion.JointFriction | JointFriction [get] |
Returns the joint friction More... | |
unsafe NXOpen.Motion.DriverMultiOperations | JointMultiDrivers [get] |
Returns the driver multi operations : DriverMultiOperations Block More... | |
Properties inherited from NXOpen.Motion.MotionBuilder | |
unsafe double | DisplayScale [get, set] |
Returns or sets the icon display scale More... | |
unsafe string | GroupName [get, set] |
Returns or sets the group name More... | |
unsafe NXOpen.Motion.MotionObject.GroupType | GroupType [get, set] |
Returns or sets the group type More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
This builder class is used to create or edit NXOpen.Motion.Joint objects.
To create a new instance of this class, use NXOpen.Motion.JointCollection.CreateJointBuilder
Created in NX5.0.0
|
get |
Returns the joint define
Created in NX5.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the joint friction
Created in NX5.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the driver multi operations : DriverMultiOperations Block
Created in NX6.0.0
License requirements: mechanisms ("MECHANISMS")