NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Motion.GeneralCouplerBuilder More...
Public Types | |
enum | AttachmentType { Two, Three } |
Definitions of joint coupler attachment type More... | |
Properties | |
unsafe NXOpen.Motion.GeneralCouplerBuilder.AttachmentType | Attachment [get, set] |
Returns or sets the attachment type More... | |
unsafe NXOpen.Motion.SelectJoint | FirstJoint [get] |
Returns the selected first joint More... | |
unsafe NXOpen.Expression | FirstScaleExpression [get] |
Returns the first scale expression More... | |
unsafe NXOpen.Motion.GcouplerMovementTypes | FirstType [get, set] |
Returns or sets the first joint movement type More... | |
unsafe string | Name [get, set] |
Returns or sets the 2-3 joint coupler name More... | |
unsafe NXOpen.Motion.SelectJoint | SecondJoint [get] |
Returns the selected second joint More... | |
unsafe NXOpen.Expression | SecondScaleExpression [get] |
Returns the second scale expression More... | |
unsafe NXOpen.Motion.GcouplerMovementTypes | SecondType [get, set] |
Returns or sets the second joint movement type More... | |
unsafe NXOpen.Motion.SelectJoint | ThirdJoint [get] |
Returns the selected third joint More... | |
unsafe NXOpen.Expression | ThirdScaleExpression [get] |
Returns the third scale expression More... | |
unsafe NXOpen.Motion.GcouplerMovementTypes | ThirdType [get, set] |
Returns or sets the third joint movement type More... | |
Properties inherited from NXOpen.Motion.MotionBuilder | |
unsafe double | DisplayScale [get, set] |
Returns or sets the icon display scale More... | |
unsafe string | GroupName [get, set] |
Returns or sets the group name More... | |
unsafe NXOpen.Motion.MotionObject.GroupType | GroupType [get, set] |
Returns or sets the group type More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Motion.GeneralCouplerBuilder
To create a new instance of this class, use NXOpen.Motion.GeneralCouplerCollection.CreateGeneralCouplerBuilder
Default values.
Property | Value |
---|---|
DisplayScale |
1.0 |
FirstScaleExpression.Value |
1.0 |
SecondScaleExpression.Value |
1.0 |
ThirdScaleExpression.Value |
1.0 |
Created in NX7.5.0
|
getset |
Returns or sets the attachment type
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the selected first joint
Created in NX7.5.0
License requirements: None.
|
get |
Returns the first scale expression
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the first joint movement type
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the 2-3 joint coupler name
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the selected second joint
Created in NX7.5.0
License requirements: None.
|
get |
Returns the second scale expression
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the second joint movement type
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the selected third joint
Created in NX7.5.0
License requirements: None.
|
get |
Returns the third scale expression
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the third joint movement type
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")