NXOpen .NET Reference
12.0.0
|
Represents a ExpressionFunctionBuilder builder More...
Public Types | |
enum | Type { Expression, Function, Profile } |
The block type can be Expression when a constant expression is used or Function when a spline curve is used or Profile when a profile is used. More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Motion.ExpressionFunctionBuilder.Type | DataType [get, set] |
Returns or sets the type. More... | |
unsafe NXOpen.Expression | Expression [get] |
Returns the Expression of this block More... | |
unsafe NXOpen.Motion.MotionFunction | Function [get, set] |
Returns or sets the Function. More... | |
unsafe NXOpen.Motion.SelectFieldData | Profile [get] |
Returns the Profile. More... | |
Represents a ExpressionFunctionBuilder builder
Created in NX11.0.0
unsafe bool NXOpen.Motion.ExpressionFunctionBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the type.
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the Expression of this block
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the Function.
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the Profile.
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")